(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Hydraulic Rubber Hose, High Pressure Rubber Hose (D Series) (Part Number)

Hydraulic Rubber Hose, High Pressure Rubber Hose (D Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      417,837VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DYH04D-CF45-CF45-1000
DYH04D-CF45-CF45-10000
DYH04D-CF45-CF45-10050
DYH04D-CF45-CF45-10100
DYH04D-CF45-CF45-10150
DYH04D-CF45-CF45-10200
DYH04D-CF45-CF45-10250
DYH04D-CF45-CF45-10300
DYH04D-CF45-CF45-10350
DYH04D-CF45-CF45-10400
DYH04D-CF45-CF45-10450
DYH04D-CF45-CF45-1050
DYH04D-CF45-CF45-10500
DYH04D-CF45-CF45-10550
DYH04D-CF45-CF45-10600
DYH04D-CF45-CF45-10650
DYH04D-CF45-CF45-10700
DYH04D-CF45-CF45-10750
DYH04D-CF45-CF45-10800
DYH04D-CF45-CF45-10850
DYH04D-CF45-CF45-10900
DYH04D-CF45-CF45-10950
DYH04D-CF45-CF45-1100
DYH04D-CF45-CF45-11000
DYH04D-CF45-CF45-11050
DYH04D-CF45-CF45-11100
DYH04D-CF45-CF45-11150
DYH04D-CF45-CF45-11200
DYH04D-CF45-CF45-11250
DYH04D-CF45-CF45-11300
DYH04D-CF45-CF45-11350
DYH04D-CF45-CF45-11400
DYH04D-CF45-CF45-11450
DYH04D-CF45-CF45-1150
DYH04D-CF45-CF45-11500
DYH04D-CF45-CF45-11550
DYH04D-CF45-CF45-11600
DYH04D-CF45-CF45-11650
DYH04D-CF45-CF45-11700
DYH04D-CF45-CF45-11750
DYH04D-CF45-CF45-11800
DYH04D-CF45-CF45-11850
DYH04D-CF45-CF45-11900
DYH04D-CF45-CF45-11950
DYH04D-CF45-CF45-1200
DYH04D-CF45-CF45-12000
DYH04D-CF45-CF45-12050
DYH04D-CF45-CF45-12100
DYH04D-CF45-CF45-12150
DYH04D-CF45-CF45-12200
DYH04D-CF45-CF45-12250
DYH04D-CF45-CF45-12300
DYH04D-CF45-CF45-12350
DYH04D-CF45-CF45-12400
DYH04D-CF45-CF45-12450
DYH04D-CF45-CF45-1250
DYH04D-CF45-CF45-12500
DYH04D-CF45-CF45-12550
DYH04D-CF45-CF45-12600
DYH04D-CF45-CF45-12650
DYH04D-CF45-CF45-12700
DYH04D-CF45-CF45-12750
DYH04D-CF45-CF45-12800
DYH04D-CF45-CF45-12850
DYH04D-CF45-CF45-12900
DYH04D-CF45-CF45-12950
DYH04D-CF45-CF45-1300
DYH04D-CF45-CF45-13000
DYH04D-CF45-CF45-13050
DYH04D-CF45-CF45-13100
DYH04D-CF45-CF45-13150
DYH04D-CF45-CF45-13200
DYH04D-CF45-CF45-13250
DYH04D-CF45-CF45-13300
DYH04D-CF45-CF45-13350
DYH04D-CF45-CF45-13400
DYH04D-CF45-CF45-13450
DYH04D-CF45-CF45-1350
DYH04D-CF45-CF45-13500
DYH04D-CF45-CF45-13550
DYH04D-CF45-CF45-13600
DYH04D-CF45-CF45-13650
DYH04D-CF45-CF45-13700
DYH04D-CF45-CF45-13750
DYH04D-CF45-CF45-13800
DYH04D-CF45-CF45-13850
DYH04D-CF45-CF45-13900
DYH04D-CF45-CF45-13950
DYH04D-CF45-CF45-1400
DYH04D-CF45-CF45-14000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Fluid Max. Operating Pressure
(MPa)
Swage Fittings Inner Dia. d
(Ø)
Material Outer Sheath Cover Operating Temperature Range
(°C)
Minimum Bending Radius
(mm)
Hose Length L
(mm)
Max. Operating Pressure
(kgf/㎠)
Min. Destructive Pressure
(kgf/㎠)
Reinforcement layer material Minimum Breaking Pressure
(Mpa)
Left T (UNF PF) Value Value of the left
(mm)
C value on the left
(mm)
Value OD on the left
(mm)
H value on the left
(mm)
L value in the left part
(mm)
X value in the left part
(mm)
Left part HEX (OPT) value
(mm)
T (UNF PF) value in the right part The value of the right part
(mm)
Parts C in the right value
(mm)
OD value in the right part
(mm)
H value in the right part
(mm)
L value in the right part
(mm)
X value in the right part
(mm)
Right side HEX (OPT) value (mm)
(mm)

613,567 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.410003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,655,103 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4100003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,666,677 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4100503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,677,942 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4101003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,689,517 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4101503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,700,781 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4102003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,712,046 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4102503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,722,999 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4103003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,734,574 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4103503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,745,839 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4104003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,757,412 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4104503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

624,829 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.410503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,768,678 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4105003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,779,942 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4105503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,791,517 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4106003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,802,782 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4106503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,814,355 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4107003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,825,620 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4107503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,836,573 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4108003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,847,838 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4108503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,859,413 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4109003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,870,677 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4109503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

636,094 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.411003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,882,252 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4110003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,893,516 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4110503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,904,780 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4111003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,916,354 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4111503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,927,619 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4112003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,939,194 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4112503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,949,835 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4113003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,961,412 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4113503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,972,674 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4114003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,984,250 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4114503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

647,669 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.411503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

2,995,515 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4115003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,006,778 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4115503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,018,354 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4116003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,029,617 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4116503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,041,193 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4117003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,052,458 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4117503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,063,409 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4118003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,074,675 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4118503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,086,249 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4119003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,097,514 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4119503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

658,933 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.412003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,109,088 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4120003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,120,352 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4120503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,131,618 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4121003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,143,192 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4121503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,154,457 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4122003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,166,032 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4122503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,176,985 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4123003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,188,249 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4123503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,199,513 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4124003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,211,089 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4124503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

670,509 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.412503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,222,352 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4125003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,233,928 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4125503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,245,193 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4126003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,256,455 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4126503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,268,031 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4127003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,279,294 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4127503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,290,248 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4128003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,301,824 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4128503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,313,087 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4129003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,324,351 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4129503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

681,150 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.413003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,335,925 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4130003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,347,190 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4130503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,358,766 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4131003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,370,029 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4131503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,381,294 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4132003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,392,869 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4132503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,403,822 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4133003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,415,085 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4133503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,426,351 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4134003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,437,925 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4134503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

692,724 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.413503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,449,189 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4135003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,460,764 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4135503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,472,028 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4136003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,483,294 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4136503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,494,868 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4137003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,506,132 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4137503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,517,086 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4138003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,528,660 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4138503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,539,925 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4139003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,551,190 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4139503501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

703,989 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.414003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

3,562,764 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant14.6-6.4--34.32~1006.4140003501400High tension wire (one-time knitting)137.291/4659.5424.281.119171/4659.5424.281.11917

Loading...Tải…

Basic InformationThông tin cơ bản

Outside rubber material Synthetic rubber with oil resistance, weather resistance and abrasion resistance