(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Reinforcement layer material | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,292,474 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,304,050 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
579,773 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,315,312 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,326,889 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,338,152 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,349,416 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,360,992 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,372,255 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,383,209 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,394,784 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,406,047 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,417,311 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
591,037 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,428,887 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,440,151 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,451,726 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,462,991 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,474,255 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,485,830 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,496,784 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,508,047 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,519,623 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,530,886 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
602,612 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,542,151 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,553,727 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,564,990 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,576,566 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,587,831 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,599,093 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,610,047 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,621,622 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,632,886 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,644,150 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 |
Loading...Tải…
Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |