(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Reinforcement layer material | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,362,284 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,373,860 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,385,125 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,396,388 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
493,922 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,407,964 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,419,229 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,430,803 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,442,068 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,453,330 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,464,907 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,475,860 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,487,123 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,498,699 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,509,963 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
503,665 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,521,226 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,532,803 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,544,065 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,555,642 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,566,905 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,578,169 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,589,122 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,600,698 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,611,960 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,623,537 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
513,839 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,634,800 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,646,064 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,657,640 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,668,904 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,680,479 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,691,743 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,702,696 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,713,961 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,725,534 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,736,800 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
523,582 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,748,065 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,759,639 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,770,904 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,782,479 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,793,743 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,805,007 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,815,960 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,827,535 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,838,799 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,850,374 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
533,754 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,861,639 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,872,903 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,884,478 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,895,741 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,907,318 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,918,581 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,929,534 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,940,799 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,952,373 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,963,637 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
543,499 VND | 1 Piece(s) | Available | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | |
1,975,213 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,986,476 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,997,741 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,009,315 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,020,580 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,032,155 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,043,108 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,054,372 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,065,637 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,077,211 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
553,240 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,088,475 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,100,050 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,111,315 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,122,580 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,134,154 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,145,418 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,156,372 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,167,635 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,179,211 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,190,476 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
568,198 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,202,050 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,213,315 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,224,579 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,236,154 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,247,418 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,258,994 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,269,946 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
2,281,211 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 |
Loading...Tải…
Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |