(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Reinforcement layer material | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,504,839 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,516,104 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,527,680 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,538,631 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,549,896 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,561,160 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,572,735 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
806,611 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,584,000 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,595,574 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,606,838 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,618,102 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,629,677 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,640,941 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,651,895 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,663,470 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,674,734 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,685,998 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
817,874 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,697,572 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,708,837 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,720,412 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,731,676 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,742,941 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,754,515 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,765,469 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,776,734 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,788,307 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,799,573 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
829,451 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,810,837 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,822,412 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,833,677 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,845,250 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,856,516 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,867,780 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,878,732 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,890,307 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,901,572 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,912,836 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
840,713 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
4,924,411 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
851,978 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
863,553 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
874,817 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
886,393 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
897,656 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
908,609 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
919,875 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
931,448 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
942,714 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
954,287 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
965,552 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
976,818 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
988,391 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
999,657 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,011,230 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,022,184 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,033,448 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,044,713 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,056,288 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
464,262 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,067,552 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,079,127 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,090,392 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,101,655 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,113,231 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,124,494 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,135,448 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,147,022 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,158,287 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,169,550 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
474,005 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,181,126 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,192,390 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,203,965 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,215,229 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,226,494 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,238,068 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,249,022 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,260,285 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,271,549 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,283,124 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
484,181 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,294,388 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,305,964 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,317,228 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,328,492 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,340,067 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,351,332 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 42008 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 42008 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 |
Loading...Tải…
Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |