(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Reinforcement layer material | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,285,008 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,296,273 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
571,998 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,307,848 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,319,112 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,330,377 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,341,952 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,353,216 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,364,791 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,375,743 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,387,008 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,398,272 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,409,847 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8,950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
583,573 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,421,112 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,000 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,432,686 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,050 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,443,951 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,455,217 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,150 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,466,790 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,200 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,478,054 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,250 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,489,007 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,500,272 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,511,847 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,523,111 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
594,838 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,534,687 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,545,949 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,557,214 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,568,789 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,580,053 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,591,629 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,602,582 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,613,846 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,625,109 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,636,685 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 9,950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
606,100 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,647,948 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,659,524 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,670,788 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,682,052 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,693,628 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,704,891 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,715,844 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,727,420 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,738,683 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,749,948 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
617,677 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,761,522 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,772,787 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,784,363 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,795,626 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,806,891 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,818,466 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,829,419 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,840,683 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,852,259 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,863,523 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
628,940 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,874,787 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,886,362 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,897,625 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,909,202 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,920,465 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,931,729 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,942,683 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,954,257 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,965,522 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,976,786 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
640,516 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,988,360 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
2,999,625 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,011,199 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,022,464 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,033,729 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,045,303 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,056,256 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,067,520 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,079,095 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,090,359 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
651,779 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,101,624 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,113,199 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,124,463 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,136,038 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,147,303 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,158,567 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,169,520 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,181,094 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,192,360 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | ||
3,203,933 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 |
Loading...Tải…
Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |