(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Reinforcement layer material | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
637,537 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,189,382 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,200,957 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,212,221 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,223,796 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,235,060 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,246,324 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,257,278 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,268,853 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,280,117 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,291,380 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
648,491 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,302,955 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,314,220 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,325,794 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,337,059 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,348,323 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,359,898 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,370,852 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,382,115 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,393,691 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,404,956 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
659,754 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,416,219 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,427,795 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,439,060 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,450,634 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,461,899 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,473,162 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,484,115 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,495,690 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,506,954 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,518,530 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
671,019 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,529,794 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,541,058 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,552,633 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,563,896 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,575,473 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,586,736 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,597,689 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,608,953 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,620,529 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,631,792 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
682,594 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,643,368 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,654,631 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,665,895 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,677,471 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,688,734 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,700,310 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,710,952 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,722,526 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,733,792 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,745,366 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
693,857 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,756,631 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,767,896 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,779,469 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,790,735 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,802,309 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,813,574 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,824,526 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,835,791 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,847,366 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,858,630 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
705,433 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,870,206 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,881,469 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,892,734 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,904,309 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,915,573 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,927,149 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,938,100 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,949,365 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,960,630 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,972,204 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
716,698 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,983,469 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,995,043 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,006,307 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,017,572 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,029,146 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,040,411 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,051,365 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,062,939 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,074,202 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,085,467 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
727,962 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,097,042 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 |
Loading...Tải…
Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |