(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Reinforcement layer material | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,329,003 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,340,268 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,351,843 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,363,106 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
455,757 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,374,682 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,385,945 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,397,210 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,408,785 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,420,049 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,431,624 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,442,266 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,453,841 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,465,107 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,476,680 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 4950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
467,022 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,487,946 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5000 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,499,209 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5050 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,510,785 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,522,050 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5150 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,533,623 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5200 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,544,889 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5250 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,555,841 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,567,105 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,578,680 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,589,945 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
478,596 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,601,520 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,612,784 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,624,048 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,635,624 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,646,887 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,658,463 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,669,415 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,680,680 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,691,943 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,703,519 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 5950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
489,861 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,714,781 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6000 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,726,358 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6050 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,737,622 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,748,885 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6150 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,760,461 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6200 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,771,724 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6250 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,782,677 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,794,254 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,805,516 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,816,782 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
501,124 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,828,356 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,839,620 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,851,196 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,862,460 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,873,725 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,885,300 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,896,253 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,907,517 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,918,781 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,930,356 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 6950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
512,700 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,941,620 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7000 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,953,196 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7050 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,964,460 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,975,724 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7150 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,987,300 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7200 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
1,998,562 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7250 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,009,516 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,021,092 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,032,355 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,043,620 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
523,964 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,055,194 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,066,458 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,078,035 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,089,297 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,100,562 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,112,136 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,123,090 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,134,354 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,145,929 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,157,192 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 7950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
534,917 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,168,457 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8000 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,180,032 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8050 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,191,296 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,202,871 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8150 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,214,136 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8200 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,225,400 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8250 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,236,354 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,247,928 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 8350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 |
Loading...Tải…
Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |