(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Reinforcement layer material | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,541,058 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14050 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,552,633 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,563,896 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14150 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,575,473 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14200 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,586,736 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14250 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,597,689 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,608,953 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,620,529 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,631,792 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
682,594 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 1450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,643,368 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,654,631 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,665,895 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,677,471 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,688,734 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,700,310 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,710,952 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,722,526 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,733,792 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,745,366 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 14950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
693,857 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 1500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,756,631 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15000 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,767,896 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15050 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,779,469 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,790,735 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15150 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,802,309 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15200 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,813,574 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15250 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,824,526 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,835,791 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,847,366 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,858,630 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
705,433 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 1550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,870,206 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,881,469 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,892,734 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,904,309 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,915,573 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,927,149 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,938,100 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,949,365 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,960,630 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,972,204 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 15950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
716,698 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 1600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,983,469 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16000 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,995,043 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16050 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,006,307 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,017,572 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16150 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,029,146 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16200 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,040,411 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16250 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,051,365 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,062,939 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,074,202 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,085,467 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
727,962 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 1650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,097,042 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,108,306 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,119,881 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,131,145 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,142,410 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,153,985 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,164,938 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,176,203 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,187,466 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,199,042 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 16950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
739,537 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 1700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,210,307 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17000 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,221,881 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17050 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,233,146 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,244,410 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17150 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,255,985 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17200 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,267,250 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17250 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,278,201 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17300 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,289,777 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17350 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,301,041 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17400 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,312,305 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17450 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
750,801 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 1750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,323,881 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17500 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,335,145 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17550 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,346,720 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17600 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,357,983 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17650 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,369,247 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17700 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,380,823 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17750 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,391,776 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,403,040 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17850 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,414,615 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17900 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,425,880 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 17950 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
761,754 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 1800 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,437,142 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 18000 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,448,718 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 18050 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
4,459,981 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 100 | 18100 | 350 | 1400 | High tension wire (one-time knitting) | 137.29 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 |
Loading...Tải…
Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |