(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Reinforcement layer material | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,266,970 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,278,233 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
553,957 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,289,808 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,301,071 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,312,337 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,323,910 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,335,176 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,346,750 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,357,704 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,368,968 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,380,231 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,391,807 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
565,532 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,403,072 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,414,646 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,425,911 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,437,174 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,448,750 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,460,015 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,470,966 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,482,231 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,493,806 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,505,070 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
576,796 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,516,646 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,527,910 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,539,174 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,550,749 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,562,012 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,573,589 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,584,541 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,595,805 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,607,070 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,618,645 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 34.32 | - | 6.4 | Synthetic Rubber | No | -40~100 | 100 | - | 350 | 1400 | High tension wire (two-time knitting) | 137.29 | 1/2-20 | 9 | 60.1 | 4 | 26.4 | 60.1 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 |
Loading...Tải…
Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |