(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,604,983 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,612,271 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
511,671 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,619,560 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,626,848 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,633,825 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,641,426 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,648,402 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,656,001 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,662,980 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,670,269 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,677,556 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,684,845 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
517,973 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,691,823 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,699,421 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,706,401 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,714,000 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,720,978 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,728,266 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,735,554 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,742,844 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,749,821 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,757,420 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
524,278 VND | 1 Piece(s) | Available | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | |
1,764,397 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,771,998 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,778,974 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,786,264 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,793,551 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,800,839 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,807,818 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,815,417 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,822,394 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 | ||
1,829,994 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | Both side elbowed | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 35.7 | 4 | 36 | 57.3 | 19 | 17 |
Loading...Tải…
Reinforcement layer material | High tension wire (one-time knitting) | Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |