(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Thể lệ và Giải thưởng cuộc thi "Thiết kế máy Tự động hóa 2025" do MISUMI Việt Nam tổ chức. Xem chi tiết.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 

Hydraulic Rubber Hose Medium Pressure Rubber Hose (S Series) (Part Number)

Hydraulic Rubber Hose Medium Pressure Rubber Hose (S Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      396,341VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DYH04S-CF45-CF45-1000
DYH04S-CF45-CF45-10000
DYH04S-CF45-CF45-10050
DYH04S-CF45-CF45-10100
DYH04S-CF45-CF45-10150
DYH04S-CF45-CF45-10200
DYH04S-CF45-CF45-10250
DYH04S-CF45-CF45-10300
DYH04S-CF45-CF45-10350
DYH04S-CF45-CF45-10400
DYH04S-CF45-CF45-10450
DYH04S-CF45-CF45-1050
DYH04S-CF45-CF45-10500
DYH04S-CF45-CF45-10550
DYH04S-CF45-CF45-10600
DYH04S-CF45-CF45-10650
DYH04S-CF45-CF45-10700
DYH04S-CF45-CF45-10750
DYH04S-CF45-CF45-10800
DYH04S-CF45-CF45-10850
DYH04S-CF45-CF45-10900
DYH04S-CF45-CF45-10950
DYH04S-CF45-CF45-1100
DYH04S-CF45-CF45-11000
DYH04S-CF45-CF45-11050
DYH04S-CF45-CF45-11100
DYH04S-CF45-CF45-11150
DYH04S-CF45-CF45-11200
DYH04S-CF45-CF45-11250
DYH04S-CF45-CF45-11300
DYH04S-CF45-CF45-11350
DYH04S-CF45-CF45-11400
DYH04S-CF45-CF45-11450
DYH04S-CF45-CF45-1150
DYH04S-CF45-CF45-11500
DYH04S-CF45-CF45-11550
DYH04S-CF45-CF45-11600
DYH04S-CF45-CF45-11650
DYH04S-CF45-CF45-11700
DYH04S-CF45-CF45-11750
DYH04S-CF45-CF45-11800
DYH04S-CF45-CF45-11850
DYH04S-CF45-CF45-11900
DYH04S-CF45-CF45-11950
DYH04S-CF45-CF45-1200
DYH04S-CF45-CF45-12000
DYH04S-CF45-CF45-12050
DYH04S-CF45-CF45-12100
DYH04S-CF45-CF45-12150
DYH04S-CF45-CF45-12200
DYH04S-CF45-CF45-12250
DYH04S-CF45-CF45-12300
DYH04S-CF45-CF45-12350
DYH04S-CF45-CF45-12400
DYH04S-CF45-CF45-12450
DYH04S-CF45-CF45-1250
DYH04S-CF45-CF45-12500
DYH04S-CF45-CF45-12550
DYH04S-CF45-CF45-12600
DYH04S-CF45-CF45-12650
DYH04S-CF45-CF45-12700
DYH04S-CF45-CF45-12750
DYH04S-CF45-CF45-12800
DYH04S-CF45-CF45-12850
DYH04S-CF45-CF45-12900
DYH04S-CF45-CF45-12950
DYH04S-CF45-CF45-1300
DYH04S-CF45-CF45-13000
DYH04S-CF45-CF45-13050
DYH04S-CF45-CF45-13100
DYH04S-CF45-CF45-13150
DYH04S-CF45-CF45-13200
DYH04S-CF45-CF45-13250
DYH04S-CF45-CF45-13300
DYH04S-CF45-CF45-13350
DYH04S-CF45-CF45-13400
DYH04S-CF45-CF45-13450
DYH04S-CF45-CF45-1350
DYH04S-CF45-CF45-13500
DYH04S-CF45-CF45-13550
DYH04S-CF45-CF45-13600
DYH04S-CF45-CF45-13650
DYH04S-CF45-CF45-13700
DYH04S-CF45-CF45-13750
DYH04S-CF45-CF45-13800
DYH04S-CF45-CF45-13850
DYH04S-CF45-CF45-13900
DYH04S-CF45-CF45-13950
DYH04S-CF45-CF45-1400
DYH04S-CF45-CF45-14000
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Fluid Max. Operating Pressure
(MPa)
Swage Fittings Inner Dia. d
(Ø)
Material Outer Sheath Cover Operating Temperature Range
(°C)
Minimum Bending Radius
(mm)
Hose Length L
(mm)
Max. Operating Pressure
(kgf/㎠)
Min. Destructive Pressure
(kgf/㎠)
Minimum Breaking Pressure
(Mpa)
Left T (UNF PF) Value Value of the left
(mm)
C value on the left
(mm)
Value OD on the left
(mm)
H value on the left
(mm)
L value in the left part
(mm)
X value in the left part
(mm)
Left part HEX (OPT) value
(mm)
T (UNF PF) value in the right part The value of the right part
(mm)
Parts C in the right value
(mm)
OD value in the right part
(mm)
H value in the right part
(mm)
L value in the right part
(mm)
X value in the right part
(mm)
Right side HEX (OPT) value (mm)
(mm)

529,712 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.41000210775761/4659.5424.281.119171/4659.5424.281.11917

1,836,350 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410000210775761/4659.5424.281.119171/4659.5424.281.11917

1,843,950 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410050210775761/4659.5424.281.119171/4659.5424.281.11917

1,850,927 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410100210775761/4659.5424.281.119171/4659.5424.281.11917

1,858,526 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410150210775761/4659.5424.281.119171/4659.5424.281.11917

1,865,505 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410200210775761/4659.5424.281.119171/4659.5424.281.11917

1,873,104 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410250210775761/4659.5424.281.119171/4659.5424.281.11917

1,880,081 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410300210775761/4659.5424.281.119171/4659.5424.281.11917

1,887,370 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410350210775761/4659.5424.281.119171/4659.5424.281.11917

1,894,348 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410400210775761/4659.5424.281.119171/4659.5424.281.11917

1,901,947 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410450210775761/4659.5424.281.119171/4659.5424.281.11917

536,450 VND

1 Piece(s) Available 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.41050210775761/4659.5424.281.119171/4659.5424.281.11917

1,908,925 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410500210775761/4659.5424.281.119171/4659.5424.281.11917

1,916,524 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410550210775761/4659.5424.281.119171/4659.5424.281.11917

1,923,500 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410600210775761/4659.5424.281.119171/4659.5424.281.11917

1,931,102 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410650210775761/4659.5424.281.119171/4659.5424.281.11917

1,938,078 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410700210775761/4659.5424.281.119171/4659.5424.281.11917

1,945,367 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410750210775761/4659.5424.281.119171/4659.5424.281.11917

1,952,344 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410800210775761/4659.5424.281.119171/4659.5424.281.11917

1,959,944 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410850210775761/4659.5424.281.119171/4659.5424.281.11917

1,966,921 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410900210775761/4659.5424.281.119171/4659.5424.281.11917

1,974,521 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.410950210775761/4659.5424.281.119171/4659.5424.281.11917

542,320 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.41100210775761/4659.5424.281.119171/4659.5424.281.11917

1,981,498 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411000210775761/4659.5424.281.119171/4659.5424.281.11917

1,989,098 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411050210775761/4659.5424.281.119171/4659.5424.281.11917

1,996,077 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411100210775761/4659.5424.281.119171/4659.5424.281.11917

2,003,363 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411150210775761/4659.5424.281.119171/4659.5424.281.11917

2,010,343 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411200210775761/4659.5424.281.119171/4659.5424.281.11917

2,017,942 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411250210775761/4659.5424.281.119171/4659.5424.281.11917

2,024,919 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411300210775761/4659.5424.281.119171/4659.5424.281.11917

2,032,519 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411350210775761/4659.5424.281.119171/4659.5424.281.11917

2,039,497 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411400210775761/4659.5424.281.119171/4659.5424.281.11917

2,047,097 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411450210775761/4659.5424.281.119171/4659.5424.281.11917

548,622 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.41150210775761/4659.5424.281.119171/4659.5424.281.11917

2,054,073 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411500210775761/4659.5424.281.119171/4659.5424.281.11917

2,061,362 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411550210775761/4659.5424.281.119171/4659.5424.281.11917

2,068,338 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411600210775761/4659.5424.281.119171/4659.5424.281.11917

2,075,939 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411650210775761/4659.5424.281.119171/4659.5424.281.11917

2,082,916 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411700210775761/4659.5424.281.119171/4659.5424.281.11917

2,090,515 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411750210775761/4659.5424.281.119171/4659.5424.281.11917

2,097,493 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411800210775761/4659.5424.281.119171/4659.5424.281.11917

2,105,092 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411850210775761/4659.5424.281.119171/4659.5424.281.11917

2,112,071 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411900210775761/4659.5424.281.119171/4659.5424.281.11917

2,119,358 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.411950210775761/4659.5424.281.119171/4659.5424.281.11917

560,409 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.41200210775761/4659.5424.281.119171/4659.5424.281.11917

2,126,336 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412000210775761/4659.5424.281.119171/4659.5424.281.11917

2,133,936 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412050210775761/4659.5424.281.119171/4659.5424.281.11917

2,140,913 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412100210775761/4659.5424.281.119171/4659.5424.281.11917

2,148,512 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412150210775761/4659.5424.281.119171/4659.5424.281.11917

2,155,491 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412200210775761/4659.5424.281.119171/4659.5424.281.11917

2,163,090 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412250210775761/4659.5424.281.119171/4659.5424.281.11917

2,170,066 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412300210775761/4659.5424.281.119171/4659.5424.281.11917

2,177,357 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412350210775761/4659.5424.281.119171/4659.5424.281.11917

2,184,334 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412400210775761/4659.5424.281.119171/4659.5424.281.11917

2,191,935 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412450210775761/4659.5424.281.119171/4659.5424.281.11917

568,008 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.41250210775761/4659.5424.281.119171/4659.5424.281.11917

2,198,911 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412500210775761/4659.5424.281.119171/4659.5424.281.11917

2,206,511 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412550210775761/4659.5424.281.119171/4659.5424.281.11917

2,213,487 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412600210775761/4659.5424.281.119171/4659.5424.281.11917

2,221,088 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412650210775761/4659.5424.281.119171/4659.5424.281.11917

2,228,065 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412700210775761/4659.5424.281.119171/4659.5424.281.11917

2,235,354 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412750210775761/4659.5424.281.119171/4659.5424.281.11917

2,242,331 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412800210775761/4659.5424.281.119171/4659.5424.281.11917

2,249,930 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412850210775761/4659.5424.281.119171/4659.5424.281.11917

2,256,909 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412900210775761/4659.5424.281.119171/4659.5424.281.11917

2,264,508 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.412950210775761/4659.5424.281.119171/4659.5424.281.11917

574,986 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.41300210775761/4659.5424.281.119171/4659.5424.281.11917

2,271,485 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413000210775761/4659.5424.281.119171/4659.5424.281.11917

2,279,085 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413050210775761/4659.5424.281.119171/4659.5424.281.11917

2,286,063 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413100210775761/4659.5424.281.119171/4659.5424.281.11917

2,293,350 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413150210775761/4659.5424.281.119171/4659.5424.281.11917

2,300,329 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413200210775761/4659.5424.281.119171/4659.5424.281.11917

2,307,928 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413250210775761/4659.5424.281.119171/4659.5424.281.11917

2,314,904 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413300210775761/4659.5424.281.119171/4659.5424.281.11917

2,322,505 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413350210775761/4659.5424.281.119171/4659.5424.281.11917

2,329,482 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413400210775761/4659.5424.281.119171/4659.5424.281.11917

2,337,083 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413450210775761/4659.5424.281.119171/4659.5424.281.11917

582,585 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.41350210775761/4659.5424.281.119171/4659.5424.281.11917

2,344,059 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413500210775761/4659.5424.281.119171/4659.5424.281.11917

2,351,349 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413550210775761/4659.5424.281.119171/4659.5424.281.11917

2,358,325 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413600210775761/4659.5424.281.119171/4659.5424.281.11917

2,365,925 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413650210775761/4659.5424.281.119171/4659.5424.281.11917

2,372,903 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413700210775761/4659.5424.281.119171/4659.5424.281.11917

2,380,503 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413750210775761/4659.5424.281.119171/4659.5424.281.11917

2,387,480 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413800210775761/4659.5424.281.119171/4659.5424.281.11917

2,395,079 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413850210775761/4659.5424.281.119171/4659.5424.281.11917

2,402,058 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413900210775761/4659.5424.281.119171/4659.5424.281.11917

2,409,345 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.413950210775761/4659.5424.281.119171/4659.5424.281.11917

589,564 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.41400210775761/4659.5424.281.119171/4659.5424.281.11917

2,416,323 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant13.5-6.4--20.59~1026.414000210775761/4659.5424.281.119171/4659.5424.281.11917

Loading...Tải…

Basic InformationThông tin cơ bản

Reinforcement layer material High tension wire (one-time knitting) Outside rubber material Synthetic rubber with oil resistance, weather resistance and abrasion resistance