(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,753,512 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,760,491 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,768,089 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,775,068 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,782,357 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,789,645 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,796,933 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,803,912 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,811,511 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
600,014 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,818,488 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,826,088 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,833,064 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,840,353 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,847,642 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,854,931 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,861,907 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,869,507 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,876,485 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,884,085 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
607,613 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,891,062 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,898,350 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,905,640 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,912,927 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,919,906 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,927,505 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,934,483 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,942,081 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,949,061 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,956,348 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
614,590 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,963,636 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,970,926 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,977,902 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,985,503 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
2,992,480 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,000,079 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,007,057 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,014,345 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,021,634 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,028,922 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
622,190 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,035,900 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,043,499 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,050,477 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,058,076 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,065,054 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,072,343 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,079,630 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,086,919 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,093,899 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,101,498 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
629,167 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,108,474 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,116,075 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,123,051 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,130,341 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,137,629 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,144,917 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,151,895 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,159,494 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,166,472 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,174,072 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
636,455 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,181,049 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,188,337 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,195,627 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,202,914 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,209,892 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,217,492 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,224,468 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,232,069 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,239,046 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,246,334 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
643,744 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
3,253,622 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
651,033 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
658,009 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
665,609 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
672,587 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
680,187 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
687,164 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
694,452 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
701,743 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
709,031 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
716,008 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
723,608 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
730,585 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 | ||
738,185 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 20.59 | The straight of both sides | 6.4 | Synthetic Rubber | No | -40~100 | 102 | - | 210 | 775 | 76 | 1/4 | 6 | 31.2 | 4 | - | 52.8 | 19 | 17 | 1/2-20 | 9 | 32.7 | 4 | - | 54.3 | 19 | 17 |
Loading...Tải…
Reinforcement layer material | High tension wire (one-time knitting) | Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |