(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Hydraulic Rubber Hose Medium Pressure Rubber Hose (S Series) (Part Number)

Hydraulic Rubber Hose Medium Pressure Rubber Hose (S Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      396,341VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DYH04S-CF45-FFS-19050
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Fluid Max. Operating Pressure
(MPa)
Swage Fittings Inner Dia. d
(Ø)
Material Outer Sheath Cover Operating Temperature Range
(°C)
Minimum Bending Radius
(mm)
Hose Length L
(mm)
Max. Operating Pressure
(kgf/㎠)
Min. Destructive Pressure
(kgf/㎠)
Minimum Breaking Pressure
(Mpa)
Left T (UNF PF) Value Value of the left
(mm)
C value on the left
(mm)
Value OD on the left
(mm)
H value on the left
(mm)
L value in the left part
(mm)
X value in the left part
(mm)
Left part HEX (OPT) value
(mm)
T (UNF PF) value in the right part The value of the right part
(mm)
Parts C in the right value
(mm)
OD value in the right part
(mm)
H value in the right part
(mm)
L value in the right part
(mm)
X value in the right part
(mm)
Right side HEX (OPT) value (mm)
(mm)

3,131,004 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil20.59-6.4Synthetic RubberNo-40~10010219050210775761/4659.5424.281.119171/2-20932.74-54.31917

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Reinforcement layer material High tension wire (one-time knitting) Outside rubber material Synthetic rubber with oil resistance, weather resistance and abrasion resistance

Please check the type/dimensions/specifications of the part DYH04S-CF45-FFS-19050 in the Hydraulic Rubber Hose Medium Pressure Rubber Hose (S Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DYH04S-CF45-FFS-19050 trong chuỗi Hydraulic Rubber Hose Medium Pressure Rubber Hose (S Series).

Products like this...

Part Number
DYH04S-CF45-CF45-10100
DYH04S-CF45-CF45-10150
DYH04S-CF45-CF45-10200
DYH04S-CF45-FFS-19100
DYH04S-CF45-FFS-19150
DYH04S-CF45-FFS-19200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngApplicable Fluid Max. Operating Pressure
(MPa)
Swage Fittings Inner Dia. d
(Ø)
Material Outer Sheath Cover Operating Temperature Range
(°C)
Minimum Bending Radius
(mm)
Hose Length L
(mm)
Max. Operating Pressure
(kgf/㎠)
Min. Destructive Pressure
(kgf/㎠)
Minimum Breaking Pressure
(Mpa)
Left T (UNF PF) Value Value of the left
(mm)
C value on the left
(mm)
Value OD on the left
(mm)
H value on the left
(mm)
L value in the left part
(mm)
X value in the left part
(mm)
Left part HEX (OPT) value
(mm)
T (UNF PF) value in the right part The value of the right part
(mm)
Parts C in the right value
(mm)
OD value in the right part
(mm)
H value in the right part
(mm)
L value in the right part
(mm)
X value in the right part
(mm)
Right side HEX (OPT) value (mm)
(mm)

1,850,927 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / Lubricant / For air13.5-6.4--20.59~1026.410100210775761/4659.5424.281.119171/4659.5424.281.11917

1,858,526 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / Lubricant / For air13.5-6.4--20.59~1026.410150210775761/4659.5424.281.119171/4659.5424.281.11917

1,865,505 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / Lubricant / For air13.5-6.4--20.59~1026.410200210775761/4659.5424.281.119171/4659.5424.281.11917

3,137,981 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / Lubricant / For air / Fuel Oil20.59-6.4Synthetic RubberNo-40~10010219100210775761/4659.5424.281.119171/2-20932.74-54.31917

3,145,271 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / Lubricant / For air / Fuel Oil20.59-6.4Synthetic RubberNo-40~10010219150210775761/4659.5424.281.119171/2-20932.74-54.31917

3,152,247 VND

1 Piece(s) 7 Day(s) General Hydraulic Oil / Water / Lubricant / For air / Fuel Oil20.59-6.4Synthetic RubberNo-40~10010219200210775761/4659.5424.281.119171/2-20932.74-54.31917