(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DYH06S-CFS-CFS-7550 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,920,794 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / For air / Lubricant / Fuel Oil | 15.49 | The straight of both sides | 9.5 | Synthetic Rubber | No | -40~100 | 127 | 7,550 | 158 | 635 | 62.27 | 3/8 | 7 | 33.7 | 6.2 | - | 62.2 | 22 | 19 | 3/8 | 7 | 33.7 | 6.2 | - | 62.2 | 22 | 19 |
Loading...Tải…
Reinforcement layer material | High tension wire (one-time knitting) | Outside rubber material | Synthetic rubber with oil resistance, weather resistance and abrasion resistance |
---|
Please check the type/dimensions/specifications of the part DYH06S-CFS-CFS-7550 in the Hydraulic Rubber Hose Medium Pressure Rubber Hose (S Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần DYH06S-CFS-CFS-7550 trong chuỗi Hydraulic Rubber Hose Medium Pressure Rubber Hose (S Series).
Part Number |
---|
DYH04S-CF45-CF45-10100 |
DYH04S-CF45-CF45-10150 |
DYH04S-CF45-CF45-10200 |
DYH06S-CFS-CFS-7600 |
DYH06S-CFS-CFS-7650 |
DYH06S-CFS-CFS-7700 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Applicable Fluid | Max. Operating Pressure (MPa) | Swage Fittings | Inner Dia. d (Ø) | Material | Outer Sheath Cover | Operating Temperature Range (°C) | Minimum Bending Radius (mm) | Hose Length L (mm) | Max. Operating Pressure (kgf/㎠) | Min. Destructive Pressure (kgf/㎠) | Minimum Breaking Pressure (Mpa) | Left T (UNF PF) Value | Value of the left (mm) | C value on the left (mm) | Value OD on the left (mm) | H value on the left (mm) | L value in the left part (mm) | X value in the left part (mm) | Left part HEX (OPT) value (mm) | T (UNF PF) value in the right part | The value of the right part (mm) | Parts C in the right value (mm) | OD value in the right part (mm) | H value in the right part (mm) | L value in the right part (mm) | X value in the right part (mm) | Right side HEX (OPT) value (mm) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,850,927 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air | 13.5 | - | 6.4 | - | - | 20.59~102 | 6.4 | 10100 | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | ||
1,858,526 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air | 13.5 | - | 6.4 | - | - | 20.59~102 | 6.4 | 10150 | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | ||
1,865,505 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air | 13.5 | - | 6.4 | - | - | 20.59~102 | 6.4 | 10200 | 210 | 775 | 76 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | 1/4 | 6 | 59.5 | 4 | 24.2 | 81.1 | 19 | 17 | ||
1,930,734 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air / Fuel Oil | 15.49 | The straight of both sides | 9.5 | Synthetic Rubber | No | -40~100 | 127 | 7,600 | 158 | 635 | 62.27 | 3/8 | 7 | 33.7 | 6.2 | - | 62.2 | 22 | 19 | 3/8 | 7 | 33.7 | 6.2 | - | 62.2 | 22 | 19 | ||
1,940,673 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air / Fuel Oil | 15.49 | The straight of both sides | 9.5 | Synthetic Rubber | No | -40~100 | 127 | 7,650 | 158 | 635 | 62.27 | 3/8 | 7 | 33.7 | 6.2 | - | 62.2 | 22 | 19 | 3/8 | 7 | 33.7 | 6.2 | - | 62.2 | 22 | 19 | ||
1,950,923 VND | 1 Piece(s) | 7 Day(s) | General Hydraulic Oil / Water / Lubricant / For air / Fuel Oil | 15.49 | The straight of both sides | 9.5 | Synthetic Rubber | No | -40~100 | 127 | 7,700 | 158 | 635 | 62.27 | 3/8 | 7 | 33.7 | 6.2 | - | 62.2 | 22 | 19 | 3/8 | 7 | 33.7 | 6.2 | - | 62.2 | 22 | 19 |