(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
・Structure assembled by applying preload to sleeve
・Zero backlash (low operating otok environment)
・Excellent durability, high torsional stiffness
・Sleeve for eccentricity, declination and vibration
・The same positive / reverse characteristics
・Oil resistance, electric insulation
・Use temperature: -30°C to -120°C
Part Number |
---|
SJC-55-RD-18K8X19 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,408,809 VND | 1 Piece(s) | 6 Day(s) | 10 | 18 | 19 | 55 | 78 | Servo Motor | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 60 | 1 | 0.15 | 0.02~0.2 | 7500 | [Polyurethane] Polyurethane Elastomer | Aluminum | -20~120 | 1.4 | 1.7X10-4 | One Side Key Way | K8 | 8 | 3.3 | - | - | - |
Loading...Tải…
Type | Jaw Type | Body Material | Aluminum | Product Category | Coupling body |
---|
Please check the type/dimensions/specifications of the part SJC-55-RD-18K8X19 in the Jaw Coupling (SJC Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJC-55-RD-18K8X19 trong chuỗi Jaw Coupling (SJC Series).
Part Number |
---|
SJC-100-GR-20K6X20K8 |
SJC-100-GR-20K6X22 |
SJC-100-GR-20K6X22K6 |
SJC-55-RD-18K8X19K6 |
SJC-55-RD-18K8X19K7 |
SJC-55-RD-18K8X19K8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Shaft Hole Dia.(Already processed) d1 (Ø) | Shaft Hole Dia.(Already processed) d2 (Ø) | Outer Diameter D (Ø) | Full length L (mm) | Application | Rated torque range (N•m) | Features | Allowable Misalignment | Max. Rotational Speed Range (r/min) | Rated Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Buffer Material | Disc Material | Operating Temperature Range (°C) | Allowable Axial Clearance (±) (mm) | Moment of Inertia (kg・m2) | With or without Keyway | d1 Keyway symbol | d1keyway width b1 (mm) | d1Keyway height t1 (mm) | d2 Keyway symbol | d2 keyway width b2 (mm) | d2 keyway height t2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,655,745 VND | 1 Piece(s) | 6 Day(s) | 10 | 20 | 20 | 104 | 140 | Servo Motor | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | 300 | 1 | 0.15 | 0.02~0.2 | 4000 | [Others] Polyester Elastomer | Aluminum | -30~90 | 20 | 4.8X10-3 | Both sides keyway | K6 | 6 | 2.8 | K8 | 8 | 3.3 | ||
3,590,660 VND | 1 Piece(s) | 6 Day(s) | 10 | 20 | 22 | 104 | 140 | Servo Motor | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | 300 | 1 | 0.15 | 0.02~0.2 | 4000 | [Others] Polyester Elastomer | Aluminum | -30~90 | 20 | 4.8X10-3 | One Side Key Way | K6 | 6 | 2.8 | - | - | - | ||
3,655,745 VND | 1 Piece(s) | 6 Day(s) | 10 | 20 | 22 | 104 | 140 | Servo Motor | 100~Less than 500 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 2001~4000 | 300 | 1 | 0.15 | 0.02~0.2 | 4000 | [Others] Polyester Elastomer | Aluminum | -30~90 | 20 | 4.8X10-3 | Both sides keyway | K6 | 6 | 2.8 | K6 | 6 | 2.8 | ||
1,473,892 VND | 1 Piece(s) | 6 Day(s) | 10 | 18 | 19 | 55 | 78 | Servo Motor | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 60 | 1 | 0.15 | 0.02~0.2 | 7500 | [Polyurethane] Polyurethane Elastomer | Aluminum | -20~120 | 1.4 | 1.7X10-4 | Both sides keyway | K8 | 8 | 3.3 | K6 | 6 | 2.8 | ||
1,473,892 VND | 1 Piece(s) | 6 Day(s) | 10 | 18 | 19 | 55 | 78 | Servo Motor | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 60 | 1 | 0.15 | 0.02~0.2 | 7500 | [Polyurethane] Polyurethane Elastomer | Aluminum | -20~120 | 1.4 | 1.7X10-4 | Both sides keyway | K8 | 8 | 3.3 | K7 | 7 | 3 | ||
1,473,892 VND | 1 Piece(s) | 6 Day(s) | 10 | 18 | 19 | 55 | 78 | Servo Motor | 50.01~100.00 | High torsional rigidity / Backlash 0 / Vibration Absorption | Angular Misalignment / Eccentricity / Axial Misalignment | 4001~10000 | 60 | 1 | 0.15 | 0.02~0.2 | 7500 | [Polyurethane] Polyurethane Elastomer | Aluminum | -20~120 | 1.4 | 1.7X10-4 | Both sides keyway | K8 | 8 | 3.3 | K8 | 8 | 3.3 |