(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Jaw Coupling (SJC Series) (Part Number)

Jaw Coupling (SJC Series)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      530,660VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・Structure assembled by applying preload to sleeve
・Zero backlash (low operating otok environment)
・Excellent durability, high torsional stiffness
・Sleeve for eccentricity, declination and vibration
・The same positive / reverse characteristics
・Oil resistance, electric insulation
・Use temperature: -30°C to -120°C

Part Number
SJC-55-RD-12K5X28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

1,387,114 VND

1 Piece(s) 6 Day(s) 1012285578Servo Motor50.01~100.00High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~100006010.150.02~0.27500[Polyurethane] Polyurethane ElastomerAluminum-20~1201.41.7X10-4One Side Key WayK552.3---

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Jaw Type Body Material Aluminum Product Category Coupling body

Please check the type/dimensions/specifications of the part SJC-55-RD-12K5X28 in the Jaw Coupling (SJC Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần SJC-55-RD-12K5X28 trong chuỗi Jaw Coupling (SJC Series).

Products like this...

Part Number
SJC-100-GR-20K6X20K8
SJC-100-GR-20K6X22
SJC-100-GR-20K6X22K6
SJC-55-RD-12K5X28K10
SJC-55-RD-12K5X28K8
SJC-55-RD-12K5X28K9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngRoHSShaft Hole Dia.(Already processed) d1
(Ø)
Shaft Hole Dia.(Already processed) d2
(Ø)
Outer Diameter D
(Ø)
Full length L
(mm)
Application Rated torque range
(N•m)
Features Allowable Misalignment Max. Rotational Speed Range
(r/min)
Rated Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Buffer Material Disc Material Operating Temperature Range
(°C)
Allowable Axial Clearance (±)
(mm)
Moment of Inertia
(kg・m2)
With or without Keyway d1 Keyway symbol d1keyway width b1
(mm)
d1Keyway height t1
(mm)
d2 Keyway symbol d2 keyway width b2
(mm)
d2 keyway height t2
(mm)

3,655,745 VND

1 Piece(s) 6 Day(s) 102020104140Servo Motor100~Less than 500High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~400030010.150.02~0.24000[Others] Polyester ElastomerAluminum-30~90204.8X10-3Both sides keywayK662.8K883.3

3,590,660 VND

1 Piece(s) 6 Day(s) 102022104140Servo Motor100~Less than 500High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~400030010.150.02~0.24000[Others] Polyester ElastomerAluminum-30~90204.8X10-3One Side Key WayK662.8---

3,655,745 VND

1 Piece(s) 6 Day(s) 102022104140Servo Motor100~Less than 500High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2001~400030010.150.02~0.24000[Others] Polyester ElastomerAluminum-30~90204.8X10-3Both sides keywayK662.8K662.8

1,473,892 VND

1 Piece(s) 6 Day(s) 1012285578Servo Motor50.01~100.00High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~100006010.150.02~0.27500[Polyurethane] Polyurethane ElastomerAluminum-20~1201.41.7X10-4Both sides keywayK552.3K10103.3

1,452,197 VND

1 Piece(s) 6 Day(s) 1012285578Servo Motor50.01~100.00High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~100006010.150.02~0.27500[Polyurethane] Polyurethane ElastomerAluminum-20~1201.41.7X10-4Both sides keywayK552.3K883.3

1,452,197 VND

1 Piece(s) 6 Day(s) 1012125578Servo Motor50.01~100.00High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment4001~100006010.150.02~0.27500PolyacetalAluminum-20~120±1.401.7X10-4With KeywayK552.3K993.3