(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
LV-IFS2-120X60-RD-24V |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19,738,530 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Red | 50.1~80 | 76.8 | 100.1~150 | 132.3 | 2.1~3 | 2.43 | 20.1~30 | 25 | 24 | 160 | SMR-03V-B x 1Piece |
Loading...Tải…
Main Body Type | Square | Irradiation Light Type | Surface Emission | Housing material | Aluminum |
---|---|---|---|---|---|
Cable length(m) | 0.5 | Operating Temperature(℃) | 0~40 | Operating Humidity(%RH) | 20~85 |
Storage Temperature(℃) | -20~60 | Conservation humidity(%RH) | 20~85 | Cooling system | Natural air cooling |
Please check the type/dimensions/specifications of the part LV-IFS2-120X60-RD-24V in the Surface Illumination Flat Light IFS/IFM Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần LV-IFS2-120X60-RD-24V trong chuỗi Surface Illumination Flat Light IFS/IFM Series.
Part Number |
---|
LV-IFS-100X100-RD |
LV-IFS-100X100-SW |
LV-IFS-27X27-FL-BL |
LV-IFS2-120X60-SW |
LV-IFS2-120X60-SW-24V |
LV-IFS2-122X122-BL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Light Type | Emitting Color | External Dimension D (Range) (mm) | External Dimension D (mm) | Width W (Range) (mm) | Width W (mm) | Power Consumption (Range) (W) | Power Consumption (W) | Height H (Range) (mm) | Height H (The max. value is applied for Flexible Type) (mm) | Operating Voltage (V) | The number of LED (ea) | INPUT CONNECTOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19,273,410 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Red | 100.1~130 | 105 | 100.1~150 | 112 | 6.1~8 | 6.75 | 20.1~30 | 25 | 12 | 225 | SMR-02V-B x 1Piece | |
25,523,460 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | White | 100.1~130 | 105 | 100.1~150 | 112 | 6.1~8 | 6.75 | 20.1~30 | 25 | 12 | 225 | SMR-02V-B x 1Piece | |
4,796,550 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Blue | 30.1~50 | 33 | 25.1~40 | 37 | 1.1~2 | 1.44 | 15.1~20 | 17 | 12 | 16 | SMR-02V-B x 1Piece | |
24,971,130 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | White | 50.1~80 | 76.8 | 100.1~150 | 132.3 | 4.1~5 | 4.86 | 20.1~30 | 25 | 12 | 160 | SMR-02V-B x 1Piece | |
24,971,130 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | White | 50.1~80 | 76.8 | 100.1~150 | 132.3 | 4.1~5 | 4.86 | 20.1~30 | 25 | 24 | 160 | SMR-03V-B x 1Piece | |
34,128,180 VND | 1 Piece(s) | Available | 11 Day(s) | Visible Light | Blue | 130.1~150 | 138 | 100.1~150 | 134 | 8.1~10 | 9.72 | 20.1~30 | 25 | 12 | 324 | SMR-02V-B x 1Piece |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy