(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Surface Illumination Flat Light IFS/IFM Series

Surface Illumination Flat Light IFS/IFM Series
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,215,150VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LV-IFS2-90X45-BL
LV-IFS2-90X45-BL-24V
LV-IFS2-90X45-GR
LV-IFS2-90X45-GR-24V
LV-IFS2-90X45-IR
LV-IFS2-90X45-IR-24V
LV-IFS2-90X45-RD
LV-IFS2-90X45-RD-24V
LV-IFS2-90X45-SW
LV-IFS2-90X45-SW-24V
LV-IFS2-100X100-BL
LV-IFS2-100X100-GR
LV-IFS2-100X100-IR
LV-IFS2-100X100-RD
LV-IFS2-100X100-SW
LV-IFS2-120X60-BL
LV-IFS2-120X60-BL-24V
LV-IFS2-120X60-GR
LV-IFS2-120X60-GR-24V
LV-IFS2-120X60-IR
LV-IFS2-120X60-IR-24V
LV-IFS2-120X60-RD
LV-IFS2-120X60-RD-24V
LV-IFS2-120X60-SW
LV-IFS2-120X60-SW-24V
LV-IFS2-120X100-BL
LV-IFS2-120X100-BL-24V
LV-IFS2-120X100-GR
LV-IFS2-120X100-GR-24V
LV-IFS2-120X100-IR
LV-IFS2-120X100-IR-24V
LV-IFS2-120X100-RD
LV-IFS2-120X100-RD-24V
LV-IFS2-120X100-SW
LV-IFS2-120X100-SW-24V
LV-IFS2-122X122-BL
LV-IFS2-122X122-BL-24V
LV-IFS2-122X122-GR
LV-IFS2-122X122-GR-24V
LV-IFS2-122X122-IR
LV-IFS2-122X122-IR-24V
LV-IFS2-122X122-RD
LV-IFS2-122X122-RD-24V
LV-IFS2-122X122-SW
LV-IFS2-122X122-SW-24V
LV-IFS2-132X100-BL
LV-IFS2-132X100-BL-24V
LV-IFS2-132X100-GR
LV-IFS2-132X100-GR-24V
LV-IFS2-132X100-IR
LV-IFS2-132X100-IR-24V
LV-IFS2-132X100-RD
LV-IFS2-132X100-RD-24V
LV-IFS2-132X100-SW
LV-IFS2-132X100-SW-24V
LV-IFS2-140X60-BL
LV-IFS2-140X60-GR
LV-IFS2-140X60-IR
LV-IFS2-140X60-RD
LV-IFS2-140X60-SW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLight Type Emitting Color External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Operating Voltage
(V)
The number of LED
(ea)
INPUT CONNECTOR

15,927,637 VND

1 Piece(s) 11 Day(s) Visible LightBlue50.1~805580.1~1001002.1~32.3420.1~30251278SMR-02V-B x 1Piece

15,927,637 VND

1 Piece(s) 11 Day(s) Visible LightBlue50.1~805580.1~1001002.1~32.3420.1~30252478SMR-03V-B x 1Piece

15,927,637 VND

1 Piece(s) 11 Day(s) Visible LightGreen50.1~805580.1~1001002.1~32.3420.1~30251278SMR-02V-B x 1Piece

15,927,637 VND

1 Piece(s) 11 Day(s) Visible LightGreen50.1~805580.1~1001002.1~32.3420.1~30252478SMR-03V-B x 1Piece

13,866,672 VND

1 Piece(s) 11 Day(s) Infrared Ray-50.1~805580.1~1001006.1~87.820.1~30251278SMR-02V-B x 1Piece

13,866,672 VND

1 Piece(s) 11 Day(s) Infrared Ray-50.1~805580.1~1001006.1~87.820.1~30252478SMR-03V-B x 1Piece

12,630,090 VND

1 Piece(s) 11 Day(s) Visible LightRed50.1~805580.1~1001001.1~21.1720.1~30251278SMR-02V-B x 1Piece

12,630,090 VND

1 Piece(s) 11 Day(s) Visible LightRed50.1~805580.1~1001001.1~21.1720.1~30252478SMR-03V-B x 1Piece

15,927,637 VND

1 Piece(s) 11 Day(s) Visible LightWhite50.1~805580.1~1001002.1~32.3420.1~30251278SMR-02V-B x 1Piece

15,927,637 VND

1 Piece(s) 11 Day(s) Visible LightWhite50.1~805580.1~1001002.1~32.3420.1~30252478SMR-03V-B x 1Piece

27,529,290 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue100.1~130116100.1~1501166.1~86.7520.1~302512225SMR-02V-B x 1Piece

27,529,290 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen100.1~130116100.1~1501166.1~86.7520.1~302512225SMR-02V-B x 1Piece

24,128,100 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-100.1~130116100.1~15011620.1~302720.1~302512225SMR-02V-B x 1Piece

21,947,850 VND

1 Piece(s) Available 11 Day(s) Visible LightRed100.1~130116100.1~1501164.1~54.0520.1~302512225SMR-02V-B x 1Piece

27,529,290 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite100.1~130116100.1~1501166.1~86.7520.1~302512225SMR-02V-B x 1Piece

24,971,130 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue50.1~8076.8100.1~150132.34.1~54.8620.1~302512160SMR-02V-B x 1Piece

24,971,130 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue50.1~8076.8100.1~150132.34.1~54.8620.1~302524160SMR-03V-B x 1Piece

24,971,130 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen50.1~8076.8100.1~150132.34.1~54.8620.1~302512160SMR-02V-B x 1Piece

24,971,130 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen50.1~8076.8100.1~150132.34.1~54.8620.1~302524160SMR-03V-B x 1Piece

21,715,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-50.1~8076.8100.1~150132.310.1~2016.220.1~302512160SMR-02V-B x 1Piece

21,715,290 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-50.1~8076.8100.1~150132.310.1~2016.220.1~302524160SMR-03V-B x 1Piece

19,738,530 VND

1 Piece(s) Available 11 Day(s) Visible LightRed50.1~8076.8100.1~150132.32.1~32.4320.1~302512160SMR-02V-B x 1Piece

19,738,530 VND

1 Piece(s) Available 11 Day(s) Visible LightRed50.1~8076.8100.1~150132.32.1~32.4320.1~302524160SMR-03V-B x 1Piece

24,971,130 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite50.1~8076.8100.1~150132.34.1~54.8620.1~302512160SMR-02V-B x 1Piece

24,971,130 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite50.1~8076.8100.1~150132.34.1~54.8620.1~302524160SMR-03V-B x 1Piece

29,622,330 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue100.1~130116100.1~1501328.1~108.120.1~302512270SMR-02V-B x 1Piece

29,622,330 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue100.1~130116100.1~1501328.1~108.120.1~302524270SMR-03V-B x 1Piece

29,622,330 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen100.1~130116100.1~1501328.1~108.120.1~302512270SMR-02V-B x 1Piece

29,622,330 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen100.1~130116100.1~1501328.1~108.120.1~302524270SMR-03V-B x 1Piece

25,756,020 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-100.1~130116100.1~15013220.1~302720.1~302512270SMR-02V-B x 1Piece

25,756,020 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-100.1~130116100.1~15013220.1~302720.1~302524270SMR-03V-B x 1Piece

29,129,654 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~130116100.1~1501324.1~54.0520.1~302512270SMR-02V-B x 1Piece

29,129,654 VND

1 Piece(s) 11 Day(s) Visible LightRed100.1~130116100.1~1501324.1~54.0520.1~302524270SMR-03V-B x 1Piece

29,622,330 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite100.1~130116100.1~1501328.1~108.120.1~302512270SMR-02V-B x 1Piece

29,622,330 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite100.1~130116100.1~1501328.1~108.120.1~302524270SMR-03V-B x 1Piece

34,128,180 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue130.1~150138100.1~1501348.1~109.7220.1~302512324SMR-02V-B x 1Piece

34,128,180 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue130.1~150138100.1~1501348.1~109.7220.1~302524324SMR-03V-B x 1Piece

34,128,180 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen130.1~150138100.1~1501348.1~109.7220.1~302512324SMR-02V-B x 1Piece

34,128,180 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen130.1~150138100.1~1501348.1~109.7220.1~302524324SMR-03V-B x 1Piece

29,767,680 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~150138100.1~15013430.1~4032.420.1~302512324SMR-02V-B x 1Piece

29,767,680 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~150138100.1~15013430.1~4032.420.1~302524324SMR-03V-B x 1Piece

27,093,240 VND

1 Piece(s) Available 11 Day(s) Visible LightRed130.1~150138100.1~1501344.1~54.8620.1~302512324SMR-02V-B x 1Piece

27,093,240 VND

1 Piece(s) Available 11 Day(s) Visible LightRed130.1~150138100.1~1501344.1~54.8620.1~302524324SMR-03V-B x 1Piece

34,128,180 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite130.1~150138100.1~1501348.1~109.7220.1~302512324SMR-02V-B x 1Piece

34,128,180 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite130.1~150138100.1~1501348.1~109.7220.1~302524324SMR-03V-B x 1Piece

32,587,470 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue130.1~150140100.1~1501208.1~10920.1~302412300SMR-02V-B x 1Piece

32,587,470 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue130.1~150140100.1~1501208.1~10920.1~302424300SMR-03V-B x 1Piece

32,587,470 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen130.1~150140100.1~1501208.1~10920.1~302412300SMR-02V-B x 1Piece

32,587,470 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen130.1~150140100.1~1501208.1~10920.1~302424300SMR-03V-B x 1Piece

28,343,250 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~150140100.1~15012020.1~303020.1~302412300SMR-02V-B x 1Piece

28,343,250 VND

1 Piece(s) Available 11 Day(s) Infrared Ray-130.1~150140100.1~15012020.1~303020.1~302424300SMR-03V-B x 1Piece

25,756,020 VND

1 Piece(s) Available 11 Day(s) Visible LightRed130.1~150140100.1~1501204.1~54.520.1~302412300SMR-02V-B x 1Piece

25,756,020 VND

1 Piece(s) Available 11 Day(s) Visible LightRed130.1~150140100.1~1501204.1~54.520.1~302424300SMR-03V-B x 1Piece

32,587,470 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite130.1~150140100.1~1501208.1~10920.1~302412300SMR-02V-B x 1Piece

32,587,470 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite130.1~150140100.1~1501208.1~10920.1~302424300SMR-03V-B x 1Piece

26,192,070 VND

1 Piece(s) Available 11 Day(s) Visible LightBlue50.1~8076100.1~1501405.1~65.1320.1~302512171SMR-02V-B x 1Piece

26,192,070 VND

1 Piece(s) Available 11 Day(s) Visible LightGreen50.1~8076100.1~1501405.1~65.1320.1~302512171SMR-02V-B x 1Piece

28,312,918 VND

1 Piece(s) 11 Day(s) Infrared Ray-50.1~8076100.1~15014010.1~2017.420.1~302512171SMR-02V-B x 1Piece

20,726,910 VND

1 Piece(s) Available 11 Day(s) Visible LightRed50.1~8076100.1~1501402.1~32.6120.1~302512171SMR-02V-B x 1Piece

26,192,070 VND

1 Piece(s) Available 11 Day(s) Visible LightWhite50.1~8076100.1~1501405.1~65.1320.1~302512171SMR-02V-B x 1Piece

Loading...Tải…

Basic InformationThông tin cơ bản

Main Body Type Square Irradiation Light Type Surface Emission Housing material Aluminum
Cable length(m) 0.5 Operating Temperature(℃) 0~40 Operating Humidity(%RH) 20~85
Storage Temperature(℃) -20~60 Conservation humidity(%RH) 20~85 Cooling system Natural air cooling