(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Lance Touch Flat【100 Pieces Per Package】 (Part Number)

Lance Touch Flat
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      172,151VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Able to implant into a thin iron plate without pilot holes, resulting in clear finishing. Trivalent bright chromate plating for improved corrosion resistance.
Used for various light gauge steel treatment treatments, including interior, exterior, equipment, etc.

Part Number
4979874872692
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàng

172,151 VND

5 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Nominal of Thread (M) 4 Length (mm) 14 JAN code 4979874872692
Qty. 100