(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pipe Frame Metal Joint Set, NSJ-4/NSJ-4N (Part Number)

Pipe Frame Metal Joint Set, NSJ-4/NSJ-4N
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      237,781VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a flexible metal joint that can be easily assembled or disassembled by tightening nuts and bolts to fix it. Convenient cross recess, rivet stopper hole and notch are provided for assembly work.

[Features]
· Metal joints are tightened by using bolts and nuts.
· It can be easily assembled and disassembled, and the fixing power is excellent because of the inner protrusion.

Part Number
NSJ-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

237,781 VND

1 Piece(s) 6 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Clamp Type Bolt Fastening Surface Treatment Cation electrodeposition coating Type Metal Joint
Joint Type Middle Material Steel Applicable Pipe Dia.(φ),(Squre) 27.5
Intermediate Joint Type Cross-shaped (1 Direction Through) Operating Environment Standard Accessory NS-4:2 pcs., screws and nuts:2 sets

Please check the type/dimensions/specifications of the part NSJ-4 in the Pipe Frame Metal Joint Set, NSJ-4/NSJ-4N series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần NSJ-4 trong chuỗi Pipe Frame Metal Joint Set, NSJ-4/NSJ-4N.