(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pipe Frame Hand Truck Connecting Element, JB-712A (Part Number)

Pipe Frame Hand Truck Connecting Element, JB-712A
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      489,526VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Parts for connecting platform trucks, made of pipe frames.

Part Number
JB-712A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHS

489,526 VND

1 Piece(s) 8 Day(s) or more 10

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Method Screw fixture type Type Accessory Accessory Type Towing Related Components
Operating Environment Standard Accessory Material Steel Accessory Surface Treatment Trivalent Chromate
Specifications Towing Bracket A male

Please check the type/dimensions/specifications of the part JB-712A in the Pipe Frame Hand Truck Connecting Element, JB-712A series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần JB-712A trong chuỗi Pipe Frame Hand Truck Connecting Element, JB-712A.