(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

FB (Square Bolt) (Part Number)

FB (Square Bolt)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      12,340VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FB-M6-9
FB-M6-12
FB-M6-15
FB-M6-20
FB-M6-25
FB-M6-30
FB-M6-35
FB-M6-40
FB-M6-45
FB-M6-50
FB-M6-55
FB-M6-65
FB-M6-70
FB-M6-75
FB-M6-80
FB-M6-85
FB-M6-90
FB-M6-95
FB-M6-100
FB-M8-9
FB-M8-12
FB-M8-15
FB-M8-20
FB-M8-25
FB-M8-30
FB-M8-35
FB-M8-40
FB-M8-45
FB-M8-50
FB-M8-55
FB-M8-65
FB-M8-70
FB-M8-75
FB-M8-80
FB-M8-85
FB-M8-90
FB-M8-95
FB-M8-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)

12,340 VND

1 Piece(s) 12 Day(s) 69

255,478 VND

1 Piece(s) 4 Day(s) 612

13,110 VND

1 Piece(s) 8 Day(s) 615

13,110 VND

1 Piece(s) 7 Day(s) 620

13,110 VND

1 Piece(s) 8 Day(s) 625

12,340 VND

1 Piece(s) 12 Day(s) 630

255,478 VND

1 Piece(s) 4 Day(s) 635

12,340 VND

1 Piece(s) 12 Day(s) 640

255,478 VND

1 Piece(s) 4 Day(s) 645

255,478 VND

1 Piece(s) 4 Day(s) 650

261,120 VND

1 Piece(s) 6 Day(s) 655

17,400 VND

1 Piece(s) 7 Day(s) 665

261,120 VND

1 Piece(s) 6 Day(s) 670

17,400 VND

1 Piece(s) 7 Day(s) 675

261,120 VND

1 Piece(s) 6 Day(s) 680

261,120 VND

1 Piece(s) 6 Day(s) 685

261,120 VND

1 Piece(s) 6 Day(s) 690

261,120 VND

1 Piece(s) 6 Day(s) 695

261,120 VND

1 Piece(s) 6 Day(s) 6100

256,347 VND

1 Piece(s) 6 Day(s) 890

13,110 VND

1 Piece(s) 7 Day(s) 812

255,478 VND

1 Piece(s) 4 Day(s) 815

255,478 VND

1 Piece(s) 4 Day(s) 820

256,347 VND

1 Piece(s) 5 Day(s) 825

255,478 VND

1 Piece(s) 4 Day(s) 830

256,347 VND

1 Piece(s) 5 Day(s) 835

255,478 VND

1 Piece(s) 4 Day(s) 840

255,478 VND

1 Piece(s) 4 Day(s) 845

255,478 VND

1 Piece(s) 4 Day(s) 850

259,818 VND

1 Piece(s) 4 Day(s) 855

261,120 VND

1 Piece(s) 4 Day(s) 865

259,818 VND

1 Piece(s) 4 Day(s) 870

259,818 VND

1 Piece(s) 4 Day(s) 875

259,818 VND

1 Piece(s) 4 Day(s) 880

261,120 VND

1 Piece(s) 6 Day(s) 885

261,120 VND

1 Piece(s) 6 Day(s) 890

261,120 VND

1 Piece(s) 6 Day(s) 895

262,512 VND

1 Piece(s) 6 Day(s) 8100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Male screw Main Body, Type Polygon Main Body Material Phenol
Mounting Section, Material Steel Threaded End Machining None Set Screw Flat Machining None
Polygonal Shape, Type Cross type Additional Function None Main Body, Surface Treatment Paint
Mounting Section, Surface Treatment Etc Main Body, Outer Dia. D(Ø) 36 Main Body, Height t(mm) 16
A 10 B 6 D1 22
d 24