(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

FKB2 (Small Penta-Head Bolt) (Part Number)

FKB2 (Small Penta-Head Bolt)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      8,280VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FKB2-M4-9
FKB2-M4-12
FKB2-M4-15
FKB2-M4-20
FKB2-M4-25
FKB2-M4-30
FKB2-M4-35
FKB2-M4-40
FKB2-M4-45
FKB2-M4-50
FKB2-M4-55
FKB2-M4-60
FKB2-M4-65
FKB2-M4-70
FKB2-M4-75
FKB2-M4-80
FKB2-M4-85
FKB2-M4-90
FKB2-M4-95
FKB2-M4-100
FKB2-M5-9
FKB2-M5-12
FKB2-M5-15
FKB2-M5-20
FKB2-M5-25
FKB2-M5-30
FKB2-M5-35
FKB2-M5-40
FKB2-M5-45
FKB2-M5-50
FKB2-M5-55
FKB2-M5-60
FKB2-M5-65
FKB2-M5-70
FKB2-M5-75
FKB2-M5-80
FKB2-M5-85
FKB2-M5-90
FKB2-M5-95
FKB2-M5-100
FKB2-M6-9
FKB2-M6-15
FKB2-M6-20
FKB2-M6-25
FKB2-M6-30
FKB2-M6-35
FKB2-M6-40
FKB2-M6-45
FKB2-M6-50
FKB2-M6-55
FKB2-M6-60
FKB2-M6-65
FKB2-M6-70
FKB2-M6-75
FKB2-M6-80
FKB2-M6-85
FKB2-M6-90
FKB2-M6-95
FKB2-M6-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)

8,280 VND

1 Piece(s) 12 Day(s) 49

8,680 VND

1 Piece(s) 7 Day(s) 412

8,680 VND

1 Piece(s) 5 Day(s) 415

8,690 VND

1 Piece(s) 7 Day(s) 420

8,690 VND

1 Piece(s) 7 Day(s) 425

8,690 VND

1 Piece(s) 7 Day(s) 430

8,690 VND

1 Piece(s) 7 Day(s) 435

8,690 VND

1 Piece(s) 7 Day(s) 440

250,181 VND

1 Piece(s) Available 5 Day(s) 445

8,690 VND

1 Piece(s) 7 Day(s) 450

254,955 VND

1 Piece(s) 6 Day(s) 455

12,940 VND

1 Piece(s) 7 Day(s) 460

254,955 VND

1 Piece(s) 6 Day(s) 465

254,955 VND

1 Piece(s) 6 Day(s) 470

254,955 VND

1 Piece(s) 6 Day(s) 475

254,955 VND

1 Piece(s) 6 Day(s) 480

254,955 VND

1 Piece(s) 6 Day(s) 485

254,955 VND

1 Piece(s) 6 Day(s) 490

254,955 VND

1 Piece(s) 6 Day(s) 495

254,955 VND

1 Piece(s) 6 Day(s) 4100

250,181 VND

1 Piece(s) 4 Day(s) 59

8,680 VND

1 Piece(s) 7 Day(s) 512

8,680 VND

1 Piece(s) 7 Day(s) 515

250,181 VND

1 Piece(s) 5 Day(s) 520

8,680 VND

1 Piece(s) 7 Day(s) 525

250,181 VND

1 Piece(s) 5 Day(s) 530

8,680 VND

1 Piece(s) 7 Day(s) 535

8,280 VND

1 Piece(s) 11 Day(s) 540

8,280 VND

1 Piece(s) 12 Day(s) 545

8,280 VND

1 Piece(s) 11 Day(s) 550

12,940 VND

1 Piece(s) 7 Day(s) 555

12,940 VND

1 Piece(s) 4 Day(s) 560

254,955 VND

1 Piece(s) 6 Day(s) 565

12,940 VND

1 Piece(s) 7 Day(s) 570

254,955 VND

1 Piece(s) 6 Day(s) 575

12,940 VND

1 Piece(s) 7 Day(s) 580

12,940 VND

1 Piece(s) 7 Day(s) 585

254,955 VND

1 Piece(s) 6 Day(s) 590

254,955 VND

1 Piece(s) 6 Day(s) 595

256,347 VND

1 Piece(s) 6 Day(s) 5100

8,450 VND

1 Piece(s) 12 Day(s) 69

8,860 VND

1 Piece(s) 5 Day(s) 615

8,860 VND

1 Piece(s) 8 Day(s) 620

251,573 VND

1 Piece(s) 5 Day(s) 625

251,573 VND

1 Piece(s) 5 Day(s) 630

8,850 VND

1 Piece(s) 7 Day(s) 635

8,450 VND

1 Piece(s) Same day 640

251,140 VND

1 Piece(s) 4 Day(s) 645

8,450 VND

1 Piece(s) 12 Day(s) 650

252,629 VND

1 Piece(s) 4 Day(s) 655

255,478 VND

1 Piece(s) 4 Day(s) 660

256,347 VND

1 Piece(s) 6 Day(s) 665

256,347 VND

1 Piece(s) 6 Day(s) 670

256,347 VND

1 Piece(s) 6 Day(s) 675

256,347 VND

1 Piece(s) 6 Day(s) 680

256,347 VND

1 Piece(s) 6 Day(s) 685

256,347 VND

1 Piece(s) 6 Day(s) 690

255,478 VND

1 Piece(s) 4 Day(s) 695

254,260 VND

1 Piece(s) 6 Day(s) 6100

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Male screw Main Body, Type Polygon Main Body Material Phenol
Mounting Section, Material Steel Threaded End Machining None Polygonal Shape, Type Pentagon
Additional Function None Main Body, Surface Treatment Paint Mounting Section, Surface Treatment Etc
Main Body, Outer Dia. D(Ø) 24 Main Body, Height t(mm) 12 A 9
B 3 D1 15 d 24