(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section Dia. d (mm) or Nominal Dia. | Mounting Section, Length L (mm) | Main Body, Outer Dia. D (Ø) | Main Body, Height t (mm) | A | B | D1 |
---|---|---|---|---|---|---|---|---|---|---|---|
336,528 VND | 1 Piece(s) | 6 Day(s) | 8 | 15 | 77 | 52 | 27 | 25 | 33 | ||
336,528 VND | 1 Piece(s) | 6 Day(s) | 8 | 20 | 77 | 52 | 27 | 25 | 33 | ||
333,417 VND | 1 Piece(s) | 4 Day(s) | 8 | 25 | 77 | 52 | 27 | 25 | 33 | ||
333,417 VND | 1 Piece(s) | 4 Day(s) | 8 | 30 | 77 | 52 | 27 | 25 | 33 | ||
333,417 VND | 1 Piece(s) | 4 Day(s) | 8 | 35 | 77 | 52 | 27 | 25 | 33 | ||
333,417 VND | 1 Piece(s) | 4 Day(s) | 8 | 40 | 77 | 52 | 27 | 25 | 33 | ||
333,417 VND | 1 Piece(s) | 4 Day(s) | 8 | 45 | 77 | 52 | 27 | 25 | 33 | ||
348,503 VND | 1 Piece(s) | 4 Day(s) | 8 | 50 | 77 | 52 | 27 | 25 | 33 | ||
352,701 VND | 1 Piece(s) | 6 Day(s) | 8 | 60 | 77 | 52 | 27 | 25 | 33 | ||
352,701 VND | 1 Piece(s) | 6 Day(s) | 8 | 70 | 77 | 52 | 27 | 25 | 33 | ||
352,701 VND | 1 Piece(s) | 6 Day(s) | 8 | 80 | 77 | 52 | 27 | 25 | 33 | ||
352,701 VND | 1 Piece(s) | 6 Day(s) | 8 | 90 | 77 | 52 | 27 | 25 | 33 | ||
352,701 VND | 1 Piece(s) | 6 Day(s) | 8 | 100 | 77 | 52 | 27 | 25 | 33 | ||
357,976 VND | 1 Piece(s) | 6 Day(s) | 8 | 110 | 77 | 52 | 27 | 25 | 33 | ||
64,560 VND | 1 Piece(s) | 7 Day(s) | 10 | 15 | 77 | 52 | 27 | 25 | 33 | ||
340,246 VND | 1 Piece(s) | 4 Day(s) | 10 | 20 | 77 | 52 | 27 | 25 | 33 | ||
340,246 VND | 1 Piece(s) | 4 Day(s) | 10 | 25 | 77 | 52 | 27 | 25 | 33 | ||
340,246 VND | 1 Piece(s) | 4 Day(s) | 10 | 30 | 77 | 52 | 27 | 25 | 33 | ||
340,246 VND | 1 Piece(s) | 4 Day(s) | 10 | 35 | 77 | 52 | 27 | 25 | 33 | ||
340,246 VND | 1 Piece(s) | 4 Day(s) | 10 | 40 | 77 | 52 | 27 | 25 | 33 | ||
340,246 VND | 1 Piece(s) | 4 Day(s) | 10 | 45 | 77 | 52 | 27 | 25 | 33 | ||
356,108 VND | 1 Piece(s) | 4 Day(s) | 10 | 50 | 77 | 52 | 27 | 25 | 33 | ||
360,152 VND | 1 Piece(s) | 6 Day(s) | 10 | 60 | 77 | 52 | 27 | 25 | 33 | ||
360,152 VND | 1 Piece(s) | 6 Day(s) | 10 | 70 | 77 | 52 | 27 | 25 | 33 | ||
360,152 VND | 1 Piece(s) | 6 Day(s) | 10 | 80 | 77 | 52 | 27 | 25 | 33 | ||
360,152 VND | 1 Piece(s) | 6 Day(s) | 10 | 90 | 77 | 52 | 27 | 25 | 33 | ||
360,152 VND | 1 Piece(s) | 6 Day(s) | 10 | 100 | 77 | 52 | 27 | 25 | 33 | ||
363,669 VND | 1 Piece(s) | 6 Day(s) | 10 | 110 | 77 | 52 | 27 | 25 | 33 | ||
348,737 VND | 1 Piece(s) | 6 Day(s) | 12 | 15 | 77 | 52 | 27 | 25 | 33 | ||
345,317 VND | 1 Piece(s) | 4 Day(s) | 12 | 20 | 77 | 52 | 27 | 25 | 33 | ||
345,317 VND | 1 Piece(s) | 4 Day(s) | 12 | 25 | 77 | 52 | 27 | 25 | 33 | ||
345,317 VND | 1 Piece(s) | 4 Day(s) | 12 | 30 | 77 | 52 | 27 | 25 | 33 | ||
345,317 VND | 1 Piece(s) | 4 Day(s) | 12 | 35 | 77 | 52 | 27 | 25 | 33 | ||
62,410 VND | 1 Piece(s) | 12 Day(s) | 12 | 40 | 77 | 52 | 27 | 25 | 33 | ||
345,317 VND | 1 Piece(s) | 4 Day(s) | 12 | 45 | 77 | 52 | 27 | 25 | 33 | ||
361,491 VND | 1 Piece(s) | 4 Day(s) | 12 | 50 | 77 | 52 | 27 | 25 | 33 | ||
365,845 VND | 1 Piece(s) | 6 Day(s) | 12 | 60 | 77 | 52 | 27 | 25 | 33 | ||
365,845 VND | 1 Piece(s) | 6 Day(s) | 12 | 70 | 77 | 52 | 27 | 25 | 33 | ||
365,845 VND | 1 Piece(s) | 6 Day(s) | 12 | 80 | 77 | 52 | 27 | 25 | 33 | ||
365,845 VND | 1 Piece(s) | 6 Day(s) | 12 | 90 | 77 | 52 | 27 | 25 | 33 | ||
70,950 VND | 1 Piece(s) | 7 Day(s) | 12 | 100 | 77 | 52 | 27 | 25 | 33 | ||
330,690 VND | 1 Piece(s) | 6 Day(s) | 12 | 110 | 77 | 52 | 27 | 25 | 33 | ||
293,160 VND | 1 Piece(s) | 4 Day(s) | 8 | 15 | 56 | 40 | 20 | 20 | 25 | ||
39,020 VND | 1 Piece(s) | 12 Day(s) | 8 | 20 | 56 | 40 | 20 | 20 | 25 | ||
39,010 VND | 1 Piece(s) | 12 Day(s) | 8 | 25 | 56 | 40 | 20 | 20 | 25 | ||
293,160 VND | 1 Piece(s) | 4 Day(s) | 8 | 30 | 56 | 40 | 20 | 20 | 25 | ||
293,160 VND | 1 Piece(s) | 4 Day(s) | 8 | 35 | 56 | 40 | 20 | 20 | 25 | ||
296,198 VND | 1 Piece(s) | 5 Day(s) | 8 | 40 | 56 | 40 | 20 | 20 | 25 | ||
303,007 VND | 1 Piece(s) | 4 Day(s) | 8 | 50 | 56 | 40 | 20 | 20 | 25 | ||
307,361 VND | 1 Piece(s) | 6 Day(s) | 8 | 60 | 56 | 40 | 20 | 20 | 25 | ||
307,361 VND | 1 Piece(s) | 6 Day(s) | 8 | 70 | 56 | 40 | 20 | 20 | 25 | ||
307,361 VND | 1 Piece(s) | 6 Day(s) | 8 | 80 | 56 | 40 | 20 | 20 | 25 | ||
307,361 VND | 1 Piece(s) | 6 Day(s) | 8 | 90 | 56 | 40 | 20 | 20 | 25 | ||
307,361 VND | 1 Piece(s) | 6 Day(s) | 8 | 100 | 56 | 40 | 20 | 20 | 25 | ||
45,980 VND | 1 Piece(s) | 7 Day(s) | 8 | 45 | 56 | 40 | 20 | 20 | 25 | ||
293,160 VND | 1 Piece(s) | 4 Day(s) | 10 | 15 | 56 | 40 | 20 | 20 | 25 | ||
293,160 VND | 1 Piece(s) | 4 Day(s) | 10 | 20 | 56 | 40 | 20 | 20 | 25 | ||
296,198 VND | 1 Piece(s) | 5 Day(s) | 10 | 25 | 56 | 40 | 20 | 20 | 25 | ||
293,160 VND | 1 Piece(s) | 4 Day(s) | 10 | 30 | 56 | 40 | 20 | 20 | 25 | ||
293,160 VND | 1 Piece(s) | 4 Day(s) | 10 | 35 | 56 | 40 | 20 | 20 | 25 | ||
293,160 VND | 1 Piece(s) | 4 Day(s) | 10 | 40 | 56 | 40 | 20 | 20 | 25 | ||
303,007 VND | 1 Piece(s) | 4 Day(s) | 10 | 50 | 56 | 40 | 20 | 20 | 25 | ||
307,361 VND | 1 Piece(s) | 6 Day(s) | 10 | 60 | 56 | 40 | 20 | 20 | 25 | ||
307,361 VND | 1 Piece(s) | 6 Day(s) | 10 | 70 | 56 | 40 | 20 | 20 | 25 | ||
45,980 VND | 1 Piece(s) | 7 Day(s) | 10 | 80 | 56 | 40 | 20 | 20 | 25 | ||
307,361 VND | 1 Piece(s) | 6 Day(s) | 10 | 90 | 56 | 40 | 20 | 20 | 25 | ||
310,878 VND | 1 Piece(s) | 6 Day(s) | 10 | 100 | 56 | 40 | 20 | 20 | 25 | ||
307,361 VND | 1 Piece(s) | 6 Day(s) | 10 | 110 | 56 | 40 | 20 | 20 | 25 | ||
296,722 VND | 1 Piece(s) | 4 Day(s) | 12 | 15 | 56 | 40 | 20 | 20 | 25 | ||
296,722 VND | 1 Piece(s) | 4 Day(s) | 12 | 20 | 56 | 40 | 20 | 20 | 25 | ||
296,722 VND | 1 Piece(s) | 4 Day(s) | 12 | 25 | 56 | 40 | 20 | 20 | 25 | ||
296,722 VND | 1 Piece(s) | 4 Day(s) | 12 | 30 | 56 | 40 | 20 | 20 | 25 | ||
296,722 VND | 1 Piece(s) | 4 Day(s) | 12 | 35 | 56 | 40 | 20 | 20 | 25 | ||
296,722 VND | 1 Piece(s) | 4 Day(s) | 12 | 40 | 56 | 40 | 20 | 20 | 25 | ||
308,700 VND | 1 Piece(s) | 4 Day(s) | 12 | 50 | 56 | 40 | 20 | 20 | 25 | ||
313,056 VND | 1 Piece(s) | 6 Day(s) | 12 | 60 | 56 | 40 | 20 | 20 | 25 | ||
313,056 VND | 1 Piece(s) | 6 Day(s) | 12 | 70 | 56 | 40 | 20 | 20 | 25 | ||
313,056 VND | 1 Piece(s) | 5 Day(s) | 12 | 80 | 56 | 40 | 20 | 20 | 25 | ||
313,056 VND | 1 Piece(s) | 6 Day(s) | 12 | 90 | 56 | 40 | 20 | 20 | 25 | ||
297,790 VND | 1 Piece(s) | 6 Day(s) | 12 | 100 | 56 | 40 | 20 | 20 | 25 | ||
313,056 VND | 1 Piece(s) | 6 Day(s) | 12 | 110 | 56 | 40 | 20 | 20 | 25 | ||
25,030 VND | 1 Piece(s) | 8 Day(s) | 6 | 15 | 47 | 35 | 17 | 18 | 22 | ||
25,330 VND | 1 Piece(s) | 8 Day(s) | 6 | 20 | 47 | 35 | 17 | 18 | 22 | ||
271,540 VND | 1 Piece(s) | 4 Day(s) | 6 | 25 | 47 | 35 | 17 | 18 | 22 | ||
24,010 VND | 1 Piece(s) | 12 Day(s) | 6 | 30 | 47 | 35 | 17 | 18 | 22 | ||
271,540 VND | 1 Piece(s) | 4 Day(s) | 6 | 35 | 47 | 35 | 17 | 18 | 22 | ||
24,010 VND | 1 Piece(s) | 12 Day(s) | 6 | 40 | 47 | 35 | 17 | 18 | 22 | ||
271,540 VND | 1 Piece(s) | 4 Day(s) | 6 | 50 | 47 | 35 | 17 | 18 | 22 | ||
277,830 VND | 1 Piece(s) | 6 Day(s) | 6 | 60 | 47 | 35 | 17 | 18 | 22 | ||
277,830 VND | 1 Piece(s) | 6 Day(s) | 6 | 70 | 47 | 35 | 17 | 18 | 22 |
Loading...Tải…
Mounting Section Type | Male screw | Main Body, Type | Polygon | Main Body Material | Phenol |
---|---|---|---|---|---|
Mounting Section, Material | Steel | Threaded End Machining | None | Polygonal Shape, Type | 7-angle |
Additional Function | None | Main Body, Surface Treatment | Paint | Mounting Section, Surface Treatment | Etc |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy