(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

PBI (Insert Ball) (Part Number)

PBI (Insert Ball)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      13,790VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The Color is black, red and green. using phenol resin, it has excellent strength and chemical resistance. It has excellent electrical insulation and heat resistance.
•Related keywords: Central Hardware, Knob/Handle

Part Number
PBI20-M5-R
PBI20-M6-B
PBI20-M6-R
PBI25-M5-B
PBI25-M5-R
PBI25-M6-B
PBI25-M6-R
PBI25-M8-B
PBI25-M8-R
PBI30-M6-B
PBI30-M6-R
PBI30-M8-B
PBI30-M8-R
PBI30-M10-B
PBI30-M10-R
PBI32-M6-B
PBI32-M6-R
PBI32-M8-B
PBI32-M8-R
PBI32-M10-B
PBI32-M10-R
PBI35-M8-B
PBI35-M8-R
PBI35-M10-B
PBI35-M10-R
PBI35-M12-B
PBI35-M12-R
PBI40-M8-B
PBI40-M8-R
PBI40-M10-B
PBI40-M10-R
PBI40-M12-B
PBI40-M12-R
PBI50-M8-B
PBI50-M8-R
PBI50-M10-B
PBI50-M10-R
PBI50-M12-B
PBI50-M12-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)
Main Body, Outer Dia. D
(Ø)
Color L D

255,544 VND

1 Piece(s) 4 Day(s) 51320Red1320

256,629 VND

1 Piece(s) 5 Day(s) 61320Black1320

255,544 VND

1 Piece(s) 4 Day(s) 61320Red1320

256,518 VND

1 Piece(s) 4 Day(s) 51325Black1325

13,790 VND

1 Piece(s) 12 Day(s) 51325Red1325

13,790 VND

1 Piece(s) 10 Day(s) 61325Black1325

256,518 VND

1 Piece(s) 4 Day(s) 61325Red1325

15,710 VND

1 Piece(s) 12 Day(s) 81325Black1325

258,688 VND

1 Piece(s) 4 Day(s) 81325Red1325

263,115 VND

1 Piece(s) 4 Day(s) 61530Black1530

263,115 VND

1 Piece(s) 4 Day(s) 61530Red1530

21,690 VND

1 Piece(s) 8 Day(s) 81530Black1530

21,680 VND

1 Piece(s) 8 Day(s) 81530Red1530

266,153 VND

1 Piece(s) 4 Day(s) 101530Black1530

266,153 VND

1 Piece(s) 4 Day(s) 101530Red1530

265,704 VND

1 Piece(s) 4 Day(s) 61532Black1532

265,704 VND

1 Piece(s) 4 Day(s) 61532Red1532

266,571 VND

1 Piece(s) 4 Day(s) 81532Black1532

266,571 VND

1 Piece(s) 4 Day(s) 81532Red1532

269,176 VND

1 Piece(s) 4 Day(s) 101532Black1532

269,176 VND

1 Piece(s) 4 Day(s) 101532Red1532

271,884 VND

1 Piece(s) 4 Day(s) 82035Black2035

271,884 VND

1 Piece(s) 4 Day(s) 82035Red2035

29,480 VND

1 Piece(s) 8 Day(s) 102035Black2035

275,182 VND

1 Piece(s) 4 Day(s) 102035Red2035

277,789 VND

1 Piece(s) 4 Day(s) 122035Black2035

277,789 VND

1 Piece(s) 4 Day(s) 122035Red2035

281,174 VND

1 Piece(s) 5 Day(s) 82040Black2040

279,007 VND

1 Piece(s) 4 Day(s) 82040Red2040

285,297 VND

1 Piece(s) 5 Day(s) 102040Black2040

285,297 VND

1 Piece(s) 5 Day(s) 102040Red2040

35,820 VND

1 Piece(s) 12 Day(s) 122040Black2040

285,949 VND

1 Piece(s) 4 Day(s) 122040Red2040

324,318 VND

1 Piece(s) 5 Day(s) 82050Black2050

319,545 VND

1 Piece(s) 4 Day(s) 82050Red2050

319,545 VND

1 Piece(s) 4 Day(s) 102050Black2050

319,545 VND

1 Piece(s) 4 Day(s) 102050Red2050

323,883 VND

1 Piece(s) 4 Day(s) 122050Black2050

323,883 VND

1 Piece(s) 4 Day(s) 122050Red2050

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Mounting Section Type Female screw Main Body, Type Round Main Body Material Phenol
Round Shape, Type Ball Mounting Section, Material Brass Threaded End Machining None
Set Screw Flat Machining None Side Machined None Additional Function None
Tapped, Round Hole Machining Fixing hole Main Body, Surface Treatment Paint Mounting Section, Surface Treatment None