(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Mounting Section, Length L (mm) | Mounting Diameter M | A | B | C | D | E | F | G | D1 | D3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
351,152 VND | 1 Piece(s) | 5 Day(s) | 10 | 4 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,600 VND | 1 Piece(s) | 5 Day(s) | 15 | 4 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,600 VND | 1 Piece(s) | 5 Day(s) | 20 | 4 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,600 VND | 1 Piece(s) | Same day | 25 | 4 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,560 VND | 1 Piece(s) | 5 Day(s) | 30 | 4 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
343,558 VND | 1 Piece(s) | 4 Day(s) | 35 | 4 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
90,850 VND | 1 Piece(s) | 5 Day(s) | 40 | 4 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
343,558 VND | 1 Piece(s) | 4 Day(s) | 45 | 4 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
343,558 VND | 1 Piece(s) | 4 Day(s) | 50 | 4 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,610 VND | 1 Piece(s) | 5 Day(s) | 10 | 5 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,560 VND | 1 Piece(s) | 5 Day(s) | 15 | 5 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,560 VND | 1 Piece(s) | Same day | 20 | 5 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,600 VND | 1 Piece(s) | 5 Day(s) | 25 | 5 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,560 VND | 1 Piece(s) | Same day | 30 | 5 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,560 VND | 1 Piece(s) | 10 Day(s) | 35 | 5 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
90,850 VND 60,870 VND | 1 Piece(s) | Same day | 40 | 5 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
343,558 VND | 1 Piece(s) | 4 Day(s) | 45 | 5 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,560 VND | 1 Piece(s) | 10 Day(s) | 50 | 5 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,600 VND | 1 Piece(s) | 5 Day(s) | 10 | 6 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,600 VND | 1 Piece(s) | 10 Day(s) | 15 | 6 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
161,390 VND | 1 Piece(s) | Same day | 20 | 6 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,560 VND | 1 Piece(s) | Same day | 25 | 6 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,560 VND | 1 Piece(s) | 5 Day(s) | 30 | 6 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,560 VND | 1 Piece(s) | 10 Day(s) | 35 | 6 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,600 VND | 1 Piece(s) | Same day | 40 | 6 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
97,560 VND | 1 Piece(s) | 5 Day(s) | 45 | 6 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
98,270 VND | 1 Piece(s) | 5 Day(s) | 50 | 6 | 49 | 42 | 8 | 14.5 | 22.5 | 29.5 | 11 | 10 | 4 | ||
108,960 VND | 1 Piece(s) | 5 Day(s) | 15 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
108,900 VND | 1 Piece(s) | 5 Day(s) | 20 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
108,900 VND | 1 Piece(s) | 5 Day(s) | 25 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
108,900 VND | 1 Piece(s) | 5 Day(s) | 30 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
108,900 VND | 1 Piece(s) | 5 Day(s) | 35 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
108,900 VND | 1 Piece(s) | 5 Day(s) | 40 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
108,900 VND | 1 Piece(s) | 5 Day(s) | 45 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
101,580 VND | 1 Piece(s) | 5 Day(s) | 50 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
110,460 VND | 1 Piece(s) | Same day | 60 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
144,980 VND | 1 Piece(s) | Same day | 70 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
110,510 VND | 1 Piece(s) | 5 Day(s) | 80 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
370,382 VND | 1 Piece(s) | 6 Day(s) | 90 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
110,850 VND | 1 Piece(s) | 5 Day(s) | 100 | 8 | 78 | 65 | 10 | 20 | 30.5 | 41 | 11 | 13 | 7 | ||
385,750 VND | 1 Piece(s) | 4 Day(s) | 15 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
130,720 VND | 1 Piece(s) | 5 Day(s) | 20 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
130,780 VND | 1 Piece(s) | 5 Day(s) | 25 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
130,720 VND | 1 Piece(s) | 5 Day(s) | 30 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
385,750 VND | 1 Piece(s) | 4 Day(s) | 35 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
130,780 VND | 1 Piece(s) | 10 Day(s) | 40 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
385,750 VND | 1 Piece(s) | 4 Day(s) | 45 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
122,040 VND | 1 Piece(s) | 5 Day(s) | 50 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
132,910 VND | 1 Piece(s) | 5 Day(s) | 60 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
132,940 VND | 1 Piece(s) | 9 Day(s) | 70 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
132,910 VND | 1 Piece(s) | 5 Day(s) | 80 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
132,910 VND | 1 Piece(s) | 5 Day(s) | 90 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
133,890 VND | 1 Piece(s) | 5 Day(s) | 100 | 10 | 96 | 82 | 11 | 23 | 38.5 | 43 | 14 | 16 | 9 | ||
160,980 VND | 1 Piece(s) | 5 Day(s) | 20 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
160,980 VND | 1 Piece(s) | 5 Day(s) | 25 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
160,980 VND | 1 Piece(s) | 5 Day(s) | 30 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
435,924 VND | 1 Piece(s) | 6 Day(s) | 35 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
435,924 VND | 1 Piece(s) | 5 Day(s) | 40 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
160,980 VND | 1 Piece(s) | 5 Day(s) | 45 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
160,980 VND | 1 Piece(s) | 5 Day(s) | 50 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
438,962 VND | 1 Piece(s) | 4 Day(s) | 60 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
163,620 VND | 1 Piece(s) | 5 Day(s) | 70 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
163,620 VND | 1 Piece(s) | 5 Day(s) | 80 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
438,962 VND | 1 Piece(s) | 6 Day(s) | 90 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
444,115 VND | 1 Piece(s) | 6 Day(s) | 100 | 12 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
457,879 VND | 1 Piece(s) | 6 Day(s) | 20 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
457,879 VND | 1 Piece(s) | 6 Day(s) | 25 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
457,879 VND | 1 Piece(s) | 6 Day(s) | 30 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
457,879 VND | 1 Piece(s) | 6 Day(s) | 35 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
457,879 VND | 1 Piece(s) | 6 Day(s) | 40 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
457,879 VND | 1 Piece(s) | 6 Day(s) | 45 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
457,879 VND | 1 Piece(s) | 6 Day(s) | 50 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
461,353 VND | 1 Piece(s) | 6 Day(s) | 60 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
461,353 VND | 1 Piece(s) | 6 Day(s) | 70 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
461,353 VND | 1 Piece(s) | 6 Day(s) | 80 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
461,353 VND | 1 Piece(s) | 6 Day(s) | 90 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
468,828 VND | 1 Piece(s) | 6 Day(s) | 100 | 14 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
459,968 VND | 1 Piece(s) | 6 Day(s) | 20 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
459,968 VND | 1 Piece(s) | 6 Day(s) | 25 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
459,968 VND | 1 Piece(s) | 6 Day(s) | 30 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
180,270 VND | 1 Piece(s) | 5 Day(s) | 35 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
180,270 VND | 1 Piece(s) | 5 Day(s) | 40 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
459,968 VND | 1 Piece(s) | 6 Day(s) | 45 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
465,718 VND | 1 Piece(s) | 6 Day(s) | 50 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
468,828 VND | 1 Piece(s) | 6 Day(s) | 60 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
183,350 VND | 1 Piece(s) | 5 Day(s) | 70 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
183,350 VND | 1 Piece(s) | 5 Day(s) | 80 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
468,828 VND | 1 Piece(s) | 6 Day(s) | 90 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 | ||
180,950 VND | 1 Piece(s) | 5 Day(s) | 100 | 16 | 113 | 98 | 13 | 27.5 | 40.5 | 50.5 | 16 | 19 | 10 |
Loading...Tải…
Application | Clamp | Type, Clamp | Clamp Tools | Operation Direction | Horizontal |
---|---|---|---|---|---|
Shape | L shape | Mounting Section Type | Male screw | Main Body, Surface Treatment | Etc |
Lever color | Black |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy