(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Airtight Plastic Pressure Gauge, A Type (Part Number)

Airtight Plastic Pressure Gauge, A Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      687,390VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Since it is a sealed plastic case, it can be used under conditions such as rain and dew.
If corrosion resistance is required, select wetted parts made of stainless steel.

 
Part Number
CG-P-0.4MPA-75
CG-P-0.4MPA-100
CG-P-0.6MPA-75
CG-P-0.6MPA-100
CG-P-0.25MPA-100
CG-P-1MPA-75
CG-P-1MPA-100
CG-P-1.6MPA-75
CG-P-1.6MPA-100
CG-P-2.5MPA-75
CG-P-2.5MPA-100
PG-P-0.4MPA-75
PG-P-0.4MPA-100
PG-P-0.6MPA-75
PG-P-0.6MPA-100
PG-P-0.25MPA-75
PG-P-0.25MPA-100
PG-P-1MPA-75
PG-P-1MPA-100
PG-P-1.6MPA-75
PG-P-1.6MPA-100
PG-P-2.5MPA-75
PG-P-2.5MPA-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngPressure Range
(MPa)
Size
(φ)
Types

746,380 VND

1 Piece(s) 7 Day(s) or more -0.1~0.475Compound gauge

864,111 VND

1 Piece(s) 7 Day(s) or more -0.1~0.4100Compound gauge

746,380 VND

1 Piece(s) 7 Day(s) or more -0.1~0.675Compound gauge

864,111 VND

1 Piece(s) 7 Day(s) or more -0.1~0.6100Compound gauge

864,111 VND

1 Piece(s) 7 Day(s) or more -0.1~0.25100Compound gauge

746,380 VND

1 Piece(s) 7 Day(s) or more -0.1~175Compound gauge

864,111 VND

1 Piece(s) 4 Day(s) or more -0.1~1100Compound gauge

746,380 VND

1 Piece(s) 9 Day(s) or more -0.1~1.675Compound gauge

864,111 VND

1 Piece(s) 7 Day(s) or more -0.1~1.6100Compound gauge

746,380 VND

1 Piece(s) 9 Day(s) or more -0.1~2.575Compound gauge

864,111 VND

1 Piece(s) 9 Day(s) or more -0.1~2.5100Compound gauge

687,390 VND

1 Piece(s) 7 Day(s) or more 0~0.475Pressure Gauge

746,380 VND

1 Piece(s) 7 Day(s) or more 0~0.4100Pressure Gauge

687,390 VND

1 Piece(s) 7 Day(s) or more 0~0.675Pressure Gauge

746,380 VND

1 Piece(s) 7 Day(s) or more 0~0.6100Pressure Gauge

687,390 VND

1 Piece(s) 7 Day(s) or more 0~0.2575Pressure Gauge

746,380 VND

1 Piece(s) 7 Day(s) or more 0~0.25100Pressure Gauge

687,390 VND

1 Piece(s) 7 Day(s) or more 0~175Pressure Gauge

746,380 VND

1 Piece(s) 7 Day(s) or more 0~1100Pressure Gauge

687,390 VND

1 Piece(s) 7 Day(s) or more 0~1.675Pressure Gauge

746,380 VND

1 Piece(s) 7 Day(s) or more 0~1.6100Pressure Gauge

687,390 VND

1 Piece(s) 7 Day(s) or more 0~2.575Pressure Gauge

746,380 VND

1 Piece(s) 7 Day(s) or more 0~2.5100Pressure Gauge

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Case Shape Plastic Case A Type