(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Specification TL Series, Flexible Duct (Part Number)

Standard Specification TL Series, Flexible Duct
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      325,551VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

This product is designed for simplicity and functionality.
[Features]
·Used for uneven wall surfaces and bending sections.

Part Number
K-TLF78AC
K-TLF78AH
K-TLF78AK
K-TLF78AT
K-TLF78AW
K-TLF98AC
K-TLF98AH
K-TLF98AK
K-TLF98AT
K-TLF98AW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor Dimension A
(mm)
Dimension B
(mm)

325,551 VND

10 Piece(s) 11 Day(s) or more Ivory6555

325,551 VND

10 Piece(s) 11 Day(s) or more Gray6555

325,551 VND

10 Piece(s) 11 Day(s) or more Black6555

325,551 VND

10 Piece(s) 11 Day(s) or more Brown6555

325,551 VND

10 Piece(s) 11 Day(s) or more White6555

382,921 VND

10 Piece(s) 11 Day(s) or more Ivory8565

382,921 VND

10 Piece(s) 11 Day(s) or more Gray8565

382,921 VND

10 Piece(s) 11 Day(s) or more Black8565

382,921 VND

10 Piece(s) 11 Day(s) or more Brown8565

382,921 VND

10 Piece(s) 11 Day(s) or more White8565

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For outdoor Type Duct