(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Standard Specification TL Series, Reducer Adapter (Part Number)

Standard Specification TL Series, Reducer Adapter
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      258,616VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A reducing adapter for indoor ducts. ·Used when you want to change the fitting size.

Part Number
K-TLA97AC
K-TLA97AH
K-TLA97AK
K-TLA97AT
K-TLA97AW
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngColor

258,616 VND

20 Piece(s) 9 Day(s) or more Ivory

258,616 VND

20 Piece(s) 9 Day(s) or more Gray

258,616 VND

20 Piece(s) 9 Day(s) or more Black

258,616 VND

20 Piece(s) 9 Day(s) or more Brown

258,616 VND

20 Piece(s) 9 Day(s) or more White

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification For outdoor Type Duct Dimension A(mm) 68
Dimension B(mm) 58