(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TB42-14C |
TB42-14N |
TB42-14R |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Output Type | Relay control output | Control Output Current | Optional Output-Transmit Output |
---|---|---|---|---|---|---|---|---|
2,524,112 VND | 1 Piece(s) | 18 Day(s) | Current | - | DC4-20 mA (load resistance 600 Ω or less) | - | ||
2,524,112 VND | 1 Piece(s) | 18 Day(s) | - | - | - | DC4-20 mA (load resistance 600 Ω or less) | ||
2,524,112 VND | 1 Piece(s) | 18 Day(s) | Relay contact | 250VAC 3A 1a | - | - |
Loading...Tải…
Input Method | Thermocouple / Thermoresistor | Control Method | ON/OFF control / PI control / PD control | Number of Control Points | 1 |
---|---|---|---|---|---|
Number of Input Points(pcs.) | 2 | Input Voltage | 100VAC 50/60Hz ±10%::240VAC 50/60Hz ±10% | Acquired Standards | UL |
Power Consumption | 5 VA or less | Display Mode | 7-Segment (PV: Green, SV: Red) LED type | Character size(WxH) | 8.0×10.0 |
Setting Method | Controlling by the push key embedded in the keyboard on the front | Insulation resistance | 100 MΩ or more (500 VDC Megger) | Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 minute (between input terminal and power terminal) |
Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV | Vibration resistant | 10-55 Hz multiple amplitude 0.75 mm each X, Y, Z direction 2 hours | Operating Ambient Temperature(℃) | -10 - 50, for storage: -20 - 60 |
Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 | Weight (Package Box Excluded)(g) | Approx. 113.5 | Optional Output-EVENT1 | Relay output (250 VAC 0.5 A 1a) |
Adjustment Sensitivity | 1-100°C (0.1-100.0°C) variable (ON/OFF used for control) | Proportional bandwidth (P) | 0.0~100.0% | Integral Time (l)(Seconds) | 0~3600 |
Derivative time (D)(Seconds) | 0~3600 | Control Period (T)(Seconds) | 1~120 | Power interruption compensation | Approx. 10 years (nonvolatile semiconductor memory system) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy