(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

Cylindrical Connector Long Type Proximity Sensor (Part Number)

Cylindrical Connector Long Type Proximity Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,166,479VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRCML18-5AC
PRCML18-5AO
PRCML18-8AC
PRCML18-8AO
PRCML30-10AC
PRCML30-10AO
PRCML30-15AC
PRCML30-15AO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShield Detection Head Size, Dimension M Detection Head Size, Dimension D
(Ø)
Detection Head Size, Dimension L2
(mm)
Standard Detector Setting distance
(mm)
Model configuration control output (or output)

1,166,479 VND

1 Piece(s) 18 Day(s) ShieldM182987.318 x 18 x 1 mm (iron)0~3.5Normally Closed

1,166,479 VND

1 Piece(s) 18 Day(s) ShieldM182987.318 x 18 x 1 mm (iron)0~3.5Normally Open

1,166,479 VND

1 Piece(s) 18 Day(s) Non-shieldM182985.825X25X1 mm (iron)0~5.6Normally Closed

1,166,479 VND

1 Piece(s) 18 Day(s) Non-shieldM182985.825X25X1 mm (iron)0~5.6Normally Open

1,275,817 VND

1 Piece(s) 18 Day(s) Non-shieldM304287.330X30X1 mm (iron)0~7Normally Closed

1,275,817 VND

1 Piece(s) 18 Day(s) Non-shieldM304287.330X30X1 mm (iron)0~7Normally Open

1,275,817 VND

1 Piece(s) 18 Day(s) Non-shieldM304285.345X45X1 mm (iron)0~10.5Normally Closed

1,275,817 VND

1 Piece(s) 18 Day(s) Non-shieldM304285.345X45X1 mm (iron)0~10.5Normally Open

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Sensor Case Material Brass (Nickel-plated) Sensor Detection Surface Material ABS resin
Amplifier Built-in type Acquired Standards CE Protection Structure (IEC) IP67
Hysteresis distance 10% or less of detection distance Power Voltage (Operational Voltage Range) 100-240VAC (85-264VAC) Leakage current(mA) 2.5 or less
Response frequency(Hz) 20 Residual Voltage(V) 10 or less Control Output(mA) 5~200
Insulation resistance(㏁) 50 or more (500 VDC megger) Insulation type Double insulation or reinforced insulation Influence of temperature ± 10% or less of sensing distance at 20°C in the operating ambient temperature range
Withstand Voltage At 2,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction
Indicator Lamp Operation indicator (red LED) Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80 Operating Ambient Humidity(%RH) 35-95, for storage: 35-95
Protection circuit Surge protection circuit Material Washer = Nickel plated iron