(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đẩy mạnh hợp tác với cơ sở đào tạo nhằm nâng cao chất lượng nguồn nhân lực kỹ sư tương lai. Xem chi tiết.
    MISUMI Vietnam cooperates with Training Institutions to enhance the quality of future engineering workforce. See more.

BR Series Cylindrical Photo Sensor (Added Connector Type Line-Up) (Part Number)

BR Series Cylindrical Photo Sensor (Added Connector Type Line-Up)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,309,227VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BR20M-TDTL-P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,309,227 VND

1 Piece(s) 18 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Photoelectric Sensor Detection Object Colored cotton Detection Type Penetration
Light Axis Arrangement Type Use a flood and light-receiving integrated unit. Detection Light Type Diffuse Light Detection Light Color Infrared Rays
Head Shape cylinder Head Material Brass Nickel Plating Detection Distance(mm) 4000/20000
Operating Environment Standard Operating Temperature Range(°C) -10::60 Operating Humidity Range(%) 35::85
Protection Structure IP66 Max. Head Size, Width W(mm) 29 Max. Head Size, Height H(mm) 29
Max. Head Size, Length L(mm) 50.1~80 Detection object Opaque boy Response speed(ms) 1 or less
Power Voltage 12-24 VDC±10% (ripple P-P : 10% or less) Current Consumption 45 mA or less Operating light source Infrared LED (940 nm)
Adjust sensitivity Fixed Operation Mode Light ON Control Output PNP open collector output (Load voltage: 30 VDC or less/Load current: 200 mA or less/residual voltage: PNP 2.5 V or less)
Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit Indicator Lamp Operation indicator: Red LED Insulation resistance 20 MΩ or more (500 VDC Megger)
Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V Withstand Voltage At 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm or 300 m/s2 each X, Y, Z direction 2 hours
Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction Operating ambient illumination Sunlight: 11,000 lx or Less, Incandescent Lamp: 3,000 lx or Less (Illumination of the Light Receiving Surface) Material Case: Brass, NI Plating / Detecting Element: PC
Wiring specifications Φ5 mm, 4 cores, length: 2 m (AWG 22, wire diameter: 0.08 mm, number of wires: 60, outer diameter of insulator: φ1.25 mm) Accessories Fixed nut, washer, VR adjustment screwdriver Obtained Standards CE
Major Characteristics Enhanced noise resistance by adopting digital signal processing Head Maximum Size Length L (Range) 50.1~80 Weight(g) Approx. 300

Please check the type/dimensions/specifications of the part BR20M-TDTL-P in the BR Series Cylindrical Photo Sensor (Added Connector Type Line-Up) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BR20M-TDTL-P trong chuỗi BR Series Cylindrical Photo Sensor (Added Connector Type Line-Up).