(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TZ4M-24C |
TZ4M-24R |
TZ4M-B4C |
TZ4M-R4C |
TZ4M-T4R |
TZ4M-T4S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Output Type | Auxiliary Output | Relay control output | SSR control output | Control Output Current | Optional Output-Transmit Output | Optional Output-EVENT2 | Optional Output-Communication |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2,691,161 VND | 1 Piece(s) | 18 Day(s) | Current | Event1 + Event2 output | - | - | DC-4 mA (load resistance 600 Ω or less) | - | 250VAC 1A 1a | - | ||
2,691,161 VND | 1 Piece(s) | 18 Day(s) | Relay contact | Event1 + Event2 output | 250VAC 3A 1c | - | - | - | 250VAC 1A 1a | - | ||
2,952,359 VND | 1 Piece(s) | 18 Day(s) | Current | Event1 + Event2 + RS485 communication output | - | - | DC-4 mA (load resistance 600 Ω or less) | - | 250VAC 1A 1a | RS485 communication | ||
2,691,161 VND | 1 Piece(s) | 18 Day(s) | Current | Event1 + PV transmission output (DC4-20 mA) | - | - | DC-4 mA (load resistance 600 Ω or less) | DC4-20 mA (load resistance 600 Ω or less) | - | - | ||
2,767,091 VND | 1 Piece(s) | 18 Day(s) | Relay contact | Event1 + RS485 communication output | 250VAC 3A 1c | - | - | - | - | RS485 communication | ||
2,767,091 VND | 1 Piece(s) | 18 Day(s) | SSR driving voltage | Event1 + RS485 communication output | - | 12 VDC ±3 V 30 mA or less | - | - | - | RS485 communication |
Loading...Tải…
Input Method | Thermocouple / Thermoresistor | Control Method | ON/OFF control / PID control with auto tuning / PID control with self-tuning / PI control / PD control / P control | Number of Control Points | 1 |
---|---|---|---|---|---|
Number of Input Points(pcs.) | 2 | Setting Method | Key Input | Input Voltage | 100VAC 50/60Hz::240VAC 50/60Hz |
Acquired Standards | UL / CE | Allowable voltage fluctuation range | 90 to 110% of power supply voltage | Power Consumption | 6 VA or less |
Display Mode | 7-Segment (PV: Red, SV: Green) LED type | Character size(WxH) | PV: 9.8×14.2/SV: 8.0×10.0 | Setting Method | Configurations by controlling the push key on the front |
Insulation resistance | 100 MΩ or more (500 VDC Megger) | Withstand Voltage | At 2,000 VAC 50/60 Hz for 1 minute (between input terminal and power terminal) | Noise resistant | Square wave noise (pulse width 1 μs) by noise simulator ±2 kV |
Vibration resistant | 10-55 Hz (1 minute cycle) multiple amplitude 0.75 mm each X, Y, Z direction 1 hour | Operating Ambient Temperature(℃) | -10 - 50, for storage: -20 - 60 | Operating Ambient Humidity(%RH) | 35-85, for storage: 35-85 |
Weight (Package Box Excluded)(g) | 360(228) | Power Voltage | 100-240VAC 50/60Hz | Thermoresistor Indication | F.S. Either one of or the greater of ±0.3% or 3°C |
Thermocouple indication | F.S. Either one of or the greater of ±0.3% or 3°C | Thermoresistor Input Sensor | DPt100 Ω, JPt100 Ω 3-wire type (allowable line resistance of 5 Ω or less per wire) | Thermocouple input sensor | K (CA), J (IC), R (PR), E (CR), T (CC), S (PR), N (NN), W (TT) (allowable line resistance 100 Ω or less) |
Analog input sensor | 1-5VDC, 0-1-VDC, DC4-20mA | Alarm Output | ON/OFF interval setting of alarm output 1-100°C (0.1-100.0°C) Variable | Optional Output-EVENT1 | 250VAC 1A 1a |
Adjustment Sensitivity | 1-100°C (0.1-100.0°C) variable (ON/OFF used for control) | Proportional bandwidth (P) | 0.0~100.0% | Integral Time (l)(Seconds) | 0~3600 |
Derivative time (D)(Seconds) | 0~3600 | Control Period (T)(Seconds) | 1~120 | Sampling cycle(ms) | 500 |
Mechanical relay life | Main output: 10 million times or more, auxiliary output: 20 million times or more | Electrical Relay Life | Main output: 0.1 million times or more (250 VAC 3 A resistance load), auxiliary output: 0.5 million times or more (250 VAC 1 A resistance load) | Power interruption compensation | Approx. 10 years (nonvolatile semiconductor memory system) |
Major Characteristics | Double PID control function/fixation/2-staged autotuning control function/multi-input function (13 multi-input)/various integrated auxiliary output function/decimal place display function for the displayed values upon analogue signal input | Exterior Dimensions(WxH) | 72x72 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy