(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Proximity Sensor (Cylindrical Connector Type) (Part Number)

Proximity Sensor (Cylindrical Connector Type)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      733,626VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PRCMT12-2DC
PRCMT12-2DO
PRCMT12-4DC
PRCMT12-4DO
PRCMT18-5DC
PRCMT18-5DO
PRCMT18-8DC
PRCMT18-8DO
PRCMT30-10DC
PRCMT30-10DO
PRCMT30-15DC
PRCMT30-15DO
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngShield Detection Head Size, Dimension M Detection Head Size, Dimension D
(Ø)
Standard Detector Setting distance
(mm)
Response frequency
(Hz)
Model configuration control output (or output) Influence of temperature

920,464 VND

1 Piece(s) 18 Day(s) ShieldM122112 x 12 x 1 mm (iron)0~1.41500Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature range

918,793 VND

1 Piece(s) 5 Day(s) ShieldM122112 x 12 x 1 mm (iron)0~1.41500Normally Open± 10% or less of sensing range at 20°C in the operating ambient temperature range, PR05 Series: ± 20% or less

920,464 VND

1 Piece(s) 18 Day(s) Non-shieldM122112 x 12 x 1 mm (iron)0~2.8500Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature range

733,626 VND

1 Piece(s) 18 Day(s) Non-shieldM122112 x 12 x 1 mm (iron)0~2.8500Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature range

908,314 VND

1 Piece(s) 18 Day(s) ShieldM182918 x 18 x 1 mm (iron)0~3.5350Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature range

908,314 VND

1 Piece(s) 18 Day(s) ShieldM182918 x 18 x 1 mm (iron)0~3.5350Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature range

908,314 VND

1 Piece(s) 18 Day(s) Non-shieldM182925X25X1 mm (iron)0~5.6400Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature range

908,314 VND

1 Piece(s) 18 Day(s) Non-shieldM182925X25X1 mm (iron)0~5.6400Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature range

981,209 VND

1 Piece(s) Available 18 Day(s) ShieldM304230X30X1 mm (iron)0~7200Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature range

981,209 VND

1 Piece(s) 18 Day(s) ShieldM304230X30X1 mm (iron)0~7200Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature range

981,209 VND

1 Piece(s) 18 Day(s) Non-shieldM304245X45X1 mm (iron)0~10.5200Normally Closed± 10% or less of sensing distance at 20°C in the operating ambient temperature range

981,209 VND

1 Piece(s) 18 Day(s) Non-shieldM304245X45X1 mm (iron)0~10.5200Normally Open± 10% or less of sensing distance at 20°C in the operating ambient temperature range

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Sensor Shape Cylindrical type Detection Object Magnetic Metal Operating Environment Standard
Detection Type Front detection Sensor Case Material Brass (Nickel-plated) Sensor Detection Surface Material ABS resin
Amplifier Built-in type Acquired Standards CE Protection Structure (IEC) IP67
Hysteresis distance 10% or less of detection distance Power Voltage (Operational Voltage Range) 12-24VDC(10-30VDC) Leakage current(mA) 0.6 or less
Residual Voltage(V) 3.5 or less Control Output(mA) 2~100 Insulation resistance(㏁) 50 or more (500 VDC megger)
Withstand Voltage At 1,500 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction
Indicator Lamp Operation indicator (red LED) Operating Ambient Temperature(℃) -25 – 70, for storage: -30 – 80 Operating Ambient Humidity(%RH) 35-95, for storage: 35-95
Protection circuit Surge protection circuit, overcurrent protection circuit Material Washer: Nickel plated iron,