(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CNE-P03-GY |
CNE-P03-OG |
CNE-P03-YW |
CNE-P04-BL |
CNE-P04-YW |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | The Number of Pins | Cover Color | Nominal cross-sectional area (mm²) | Outside skin outer diameter (mm) | A | B |
---|---|---|---|---|---|---|---|---|---|---|---|
2,270,948 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 18 Day(s) | 3 pins | Gray | 0.32~0.5(AWG22~20) | Ø1.6~2.0 | 10.5 | 14.5 | ||
2,649,410 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 4 Day(s) | 3 pins | Orange | 0.13~0.21(AWG26~24) | Ø1.2~1.6 | 10.5 | 14.5 | ||
2,649,410 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 3 pins | Yellow | 0.13~0.21(AWG26~24) | Ø1.0~1.2 | 10.5 | 14.5 | ||
2,232,875 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 5 Day(s) | 4 pins | Blue | 0.32~0.5(AWG22~20) | Ø1.2~1.6 | 12.5 | 16.5 | ||
2,270,948 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 4 pins | Yellow | 0.13~0.21(AWG26~24) | Ø1.0~1.2 | 12.5 | 16.5 |
Loading...Tải…
Cable | AWG30-20 (outer diameter φ 0.6-φ 2.0) | Power Voltage | 250 VAC/DC or less | Rated Current(A) | 3.0 or less |
---|---|---|---|---|---|
Operating Ambient Temperature(℃) | -20 - 85 (1 A electric current), -20 - 75 (2 A electric current), -20 - 60 (3 A electric current) | Operating Ambient Humidity(%RH) | 40~80 | Terminal Retentivity(kgf) | 1.4 or more |
Crimping strength(kgf) | AWG30: 0.5 or more, AWG24: 0.8 or more, AWG20: 1.0 or more | Foot force | Over 0.49 N (50 gf)/pin | Insertion force | Below 1.96 N (200 gf)/pin |
Withstand Voltage | 1,000 VAC for 1 min (between terminals) | Insulation resistance | 1,000 MΩ or above (between terminals) | Contact Resistance | Below 0.05 Ω (short-circuit current: 1 mA, maximum open-circuit voltage: 20 mV) |
Body material | PC/ABS(UL94V-0) | Terminal Material | C5210(Gold 0.2㎛) | Case material | PC(UL94-V0) |
Remarks | Board mount socket / wire mount socket |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy