(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Photoelectric Micro Sensor (Part Number)

Photoelectric Micro Sensor
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      367,684VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
BS5-T2M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

367,684 VND

1 Piece(s) 5 Day(s)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Shape T type Slit Width(mm) 5 Max. Head Size Width W(mm) 25
Max. Head Size Height H(mm) 13.5 Max. Head Size Length L(mm) 22.2 Detection distance(mm) 5 fixed
Detection type Penetration Type (Unmodulation) Detection object Opaque body of φ0.8 X 2 mm or more Hysteresis distance(mm) 0.05
Response speed(㎲) 20 or less when lighted, 100 or less when non-lighted Response frequency 2 kHz (see the response frequency measurement method) Power Voltage 5-24 VDC±10% (ripple P-P: 10% or less)
Current Consumption(mA) 30 or less (for 26.4 VDC impression) Operating light source Infrared LED (940 nm) Operation Mode Convert Light ON/Dark ON using the control terminal.
Control Output Load voltage: 30 VDC or less / Load current: 100 mA or less / Residual voltage: 1.2 V or less (NPN or PNP open collector output) Protection circuit Power Reverse Connection Protection Circuit, Output Short Circuit Over Current Protection Circuit Indicator Lamp Operation indicator: Red LED
Connection mode Wiring connection method Insulation resistance 20 MΩ or more (250 VDC Megger) Noise resistant Square wave noise (pulse width 1 μs) by noise simulator ±240 V
Withstand Voltage 1,000 VAC 50/60 Hz for 1 min Vibration resistant 10-55 Hz (1 minute cycle) multiple amplitude 1.5 mm each X, Y, Z direction 2 hours Impact resistance 500 m/s² (approximately 50 G) 3 times for each X, Y, Z direction
Operating ambient illumination Fluorescent Light: 1,000 lx or Less (Illumination of the Light Receiving Surface) Operating Ambient Temperature(℃) -20 – 55, for storage: -25 – 85 Operating Ambient Humidity(%RH) 35~85
Protection structure IP50 (IEC standard) Material PBT Obtained Standards CE
Weight(g) 30

Please check the type/dimensions/specifications of the part BS5-T2M in the Photoelectric Micro Sensor series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần BS5-T2M trong chuỗi Photoelectric Micro Sensor.