(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
SP Joint Tees T (Part Number)

SP Joint Tees T
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,145,735VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Fitting with reinforced earthquake resistance (WSA B 011 compliant) compared to the conventional standard type (JWWA B 116 compliant) metal fittings.

Part Number
SP-T-20
SP-T-25
SP-T-25X20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngConnection Type Connection Type - Equal Diameter Tube Connection Type - Unequal Diameter Tube Applicable Tube O.D., D (D1)
(φ)
Applicable Tube O.D., D2
(φ)

1,145,735 VND

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diametersUnion Tees-3/4B(20A)-

1,482,393 VND

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, same diametersUnion Tees-1B(25A)-

1,317,053 VND

1 Piece(s) 10 Day(s) or more Pipe⇔Pipe, different diameters-Tee1B(25A)3/4B(20A)

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Fitting Material CAC406 Applicable Fluid Water
Applicable Tube Material Polyethylene Maximum Operating Pressure(MPa) 0.75 Surface Treatment No