(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Cross Roller Guide (WRGO Type) (Part Number)

Cross Roller Guide (WRGO Type)
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,143,006VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A compact and high-rigidity linear guide with a roller cage which rolls on 90° V-grooves on the rail.
· Features 2 rows of roller guides in parallel to each other, allowing it to support loads in all directions perpendicular to the shaft.
· Configured as a set of 4 dedicated rails and 2 roller cages.

 
Part Number
WRGO6100-7Z
WRGO6150-10Z
WRGO6200-13Z
WRGO6250-17Z
WRGO6300-20Z
WRGO6350-24Z
WRGO6400-27Z
WRGO6450-31Z
WRGO6500-34Z
WRGO6600-41Z
WRGO91000-50Z
WRGO9200-10Z
WRGO9300-15Z
WRGO9400-20Z
WRGO9500-25Z
WRGO9600-30Z
WRGO9700-35Z
WRGO9800-40Z
WRGO9900-45Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMaximum Stroke D
(mm)
Number of rollers L
(mm)
A
(mm)
B
(mm)
C
(mm)
M x P
(mm)
N
(mm)
E
(mm)
F
(mm)
d
(mm)
G
(mm)
H
(mm)
T
(mm)
Basic rated load/dynamic
(C(kN))
Basic rated load/Fixed
(Co(kN))
Mass
(kg/m)

3,143,006 VND

1 Piece(s) 14 Day(s) 5667100301514.41 x 50256M65.29.55.2316.422.71.5

3,922,357 VND

1 Piece(s) 14 Day(s) 96610150301514.42 x 50256M65.29.55.2324.537.81.5

4,658,322 VND

1 Piece(s) 14 Day(s) 136613200301514.43 x 50256M65.29.55.2328.245.41.5

5,871,564 VND

1 Piece(s) 14 Day(s) 156617250301514.44 x 50256M65.29.55.2335.460.51.5

6,911,250 VND

1 Piece(s) 14 Day(s) 196620300301514.45 x 50256M65.29.55.2342.175.61.5

7,907,547 VND

1 Piece(s) 14 Day(s) 216624350301514.46 x 50256M65.29.55.2348.590.71.5

9,034,012 VND

1 Piece(s) 14 Day(s) 256627400301514.47 x 50256M65.29.55.2351.798.31.5

11,462,138 VND

1 Piece(s) 14 Day(s) 276631450301514.48 x 50256M65.29.55.2357.81131.5

14,541,096 VND

1 Piece(s) Available 29 Day(s) 316634500301514.49 x 50256M65.29.55.2363.71281.5

20,048,181 VND

1 Piece(s) 34 Day(s) 376641600301514.411 x 50256M65.29.55.2372.31511.5

36,384,247 VND

1 Piece(s) Available Quote 5989501000402019.29 x 100508M86.810.56.242194743.2

5,671,952 VND

1 Piece(s) 14 Day(s) 118910200402019.21 x 100508M86.810.56.2462.394.83.2

7,715,776 VND

1 Piece(s) 14 Day(s) 178915300402019.22 x 100508M86.810.56.2481.11333.2

10,193,492 VND

1 Piece(s) 14 Day(s) 238920400402019.23 x 100508M86.810.56.241071903.2

13,495,592 VND

1 Piece(s) 14 Day(s) 298925500402019.24 x 100508M86.810.56.241232283.2

17,318,359 VND

1 Piece(s) 34 Day(s) 359930600402019.25 x 100508M86.810.56.241472843.2

24,004,784 VND

1 Piece(s) Quote 418935700402019.26 x 100508M86.810.56.241623223.2

27,350,275 VND

1 Piece(s) Quote 478940800402019.27 x 100508M86.810.56.241843793.2

31,867,261 VND

1 Piece(s) Quote 538945900402019.28 x 100508M86.810.56.241984173.2

Loading...Tải…

  1. 1