(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 21:00 (ICT) 29/9/2024. We apologize for the inconvenience.
  • [Thông Báo] Xác Nhận Dữ Liệu Người Dùng Web, Phục Vụ Dự Án Hỗ Trợ Chat Qua Zalo OA. Xem chi tiết.
    [Announcement] User Data Confirmation for the Chat Support Project via Zalo OA. See more.

COMPACT BALL SPLINE (WSPL Series) (Part Number)

COMPACT BALL SPLINE (WSPL Series)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,500,945VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
· A general nut type ball spline with keyway with which the rotational direction position can be fixed
· Type with a longer overall nut length than the WSP Series and a larger rated load.

 
Part Number
WSPL5-S39
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngSpline Shaft Outer Dia. D
(Ø)
Nut Overall Length L1
(mm)
Nut Outer Dia. D1
(Ø)
Spline Shaft Overall Length L
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load (N)
(N)
Allowable Torque
(N•m)
Tolerance of outer diameter
(mm)
L2
(mm)
Key Seat Size ℓ
(mm)
Basic static rated torque
(Nm)
Basic static rated moment (1 nut)
(Nm)
Basic static rated moment (2 nuts)
(Nm)
Spline outer shell
(g)
Spline shaft
(g/100mm)

5,500,945 VND

1 Piece(s) 14 Day(s) 526103988211762.6460-0.00917.463.5283.13619.607.914.9

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Nut Type Key Attachment Type Type Solid Core Nut Length Long
Preload Standard Accuracy Grade Normal grade End Shape (Left) Standard
End Shape (Right) Standard Number of Nuts(pc(s).) 1 Ball Recirculating Type Single
Key Seat Size W(mm) 2 Key Seat Size Tolerance +0.014-0 Key Seat Size t(mm) 1.2
Shaft Diameter Tolerance(mm) 0-0.012

Please check the type/dimensions/specifications of the part WSPL5-S39 in the COMPACT BALL SPLINE (WSPL Series) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần WSPL5-S39 trong chuỗi COMPACT BALL SPLINE (WSPL Series).

Products like this...

Part Number
WSPL5-S103
WSPL5-S104
WSPL5-S105
WSPL5-S40
WSPL5-S41
WSPL5-S42
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSố ngày giao hàngSpline Shaft Outer Dia. D
(Ø)
Nut Overall Length L1
(mm)
Nut Outer Dia. D1
(Ø)
Spline Shaft Overall Length L
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load (N)
(N)
Allowable Torque
(N•m)
Tolerance of outer diameter
(mm)
L2
(mm)
Key Seat Size ℓ
(mm)
Basic static rated torque
(Nm)
Basic static rated moment (1 nut)
(Nm)
Basic static rated moment (2 nuts)
(Nm)
Spline outer shell
(g)
Spline shaft
(g/100mm)

6,395,400 VND

1 Piece(s) 14 Day(s) 5261010388211762.6460-0.00917.463.5283.13619.607.914.9

6,395,400 VND

1 Piece(s) 14 Day(s) 5261010488211762.6460-0.00917.463.5283.13619.607.914.9

6,395,400 VND

1 Piece(s) 14 Day(s) 5261010588211762.6460-0.00917.463.5283.13619.607.914.9

5,500,945 VND

1 Piece(s) 14 Day(s) 526104088211762.6460-0.00917.463.5283.13619.607.914.9

5,500,945 VND

1 Piece(s) 14 Day(s) 526104188211762.6460-0.00917.463.5283.13619.607.914.9

5,500,945 VND

1 Piece(s) 14 Day(s) 526104288211762.6460-0.00917.463.5283.13619.607.914.9