(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | Nominal of Thread (M) | Length L (mm) | Length L( or ℓ) | b | dk (Standard) | da (Maximum) | ds (Standard) | e (Minimum) | f (Maximum) | k (Standard) | r (Minimum) | s (Standard) | Maximum (1 line) | t (Minimum) | V (Maximum) | dw (Minimum) | w (Minimum) | ℓs | ℓg |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,022,702 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 3 | 4 | 4 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
1,834,003 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 3 | 5 | 5 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
911,267 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 3 | 6 | 6 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
1,870,990 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Same day | 3 | 8 | 8 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
11,045,116 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 3 | 10 | 10 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
5,874,865 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 3 | 12 | 12 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
1,864,604 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 3 | 14 | 14 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
1,346,639 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 3 | 15 | 15 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
1,548,023 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 4 Day(s) | 3 | 16 | 16 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | |
12,364,675 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 3 | 18 | 18 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
1,579,247 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 4 Day(s) | 3 | 20 | 20 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
12,413,644 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 3 | 22 | 22 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | - | - | ||
14,250,398 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 3 | 25 | 25 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | 4.5 | 7 | ||
16,234,060 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 3 | 30 | 30 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | 9.5 | 12 | ||
1,171,602 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 3 | 35 | 35 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | 14.5 | 17 | ||
10,234,109 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 3 | 40 | 40 | 18 | 5.5 | 3.6 | 3 | 2.87 | 0.51 | 3 | 0.1 | 2.5 | 2.580 | 1.3 | 0.3 | 5.07 | 1.15 | 19.5 | 22 | ||
1,834,003 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 5 | 5 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
3,451,728 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 6 | 6 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
1,834,003 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | Available | 5 Day(s) | 4 | 8 | 8 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | |
2,752,380 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 10 | 10 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
11,045,116 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 12 | 12 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
5,923,834 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 14 | 14 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
1,533,988 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 15 | 15 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
9,609,541 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 16 | 16 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
11,078,946 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 18 | 18 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
12,364,675 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 20 | 20 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
12,413,644 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 4 | 22 | 22 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
6,364,725 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 4 | 25 | 25 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | - | - | ||
7,356,582 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | 4 | 30 | 30 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | 6.5 | 10 | |
8,323,928 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 4 | 35 | 35 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | 11.5 | 15 | ||
1,450,746 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 4 | 40 | 40 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | 16.5 | 20 | ||
10,307,591 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 4 | 45 | 45 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | 21.5 | 25 | ||
10,356,559 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 4 | 50 | 50 | 20 | 7 | 4.7 | 4 | 3.44 | 0.60 | 4 | 0.2 | 3 | 3.080 | 2 | 0.4 | 6.53 | 1.4 | 26.5 | 30 | ||
1,931,939 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 5 | 6 | 6 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
1,882,971 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 5 | 8 | 8 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
2,801,350 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 5 | 10 | 10 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
2,385,145 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 12 | 12 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
3,144,303 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 14 | 14 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
11,450,430 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 15 | 15 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
4,987,158 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 16 | 16 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
5,721,859 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 18 | 18 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
6,364,725 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 20 | 20 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
6,389,236 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 22 | 22 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
2,328,748 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 25 | 25 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | - | - | ||
1,483,850 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 30 | 30 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | 4 | 8 | ||
8,372,896 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 35 | 35 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | 9 | 13 | ||
9,364,700 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 5 | 40 | 40 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | 14 | 18 | ||
4,332,095 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 5 | 45 | 45 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | 19 | 23 | ||
4,351,681 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | Available | 5 Day(s) | 5 | 50 | 50 | 22 | 8.5 | 5.7 | 5 | 4.58 | 0.60 | 5 | 0.2 | 4 | 4.095 | 2.5 | 0.5 | 8.03 | 1.9 | 24 | 28 | |
1,760,462 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 6 | 6 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
1,638,071 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 8 | 8 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
1,974,808 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 10 | 10 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
2,801,350 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 12 | 12 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
3,633,988 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 14 | 14 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
11,692,800 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 15 | 15 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
5,403,420 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 16 | 16 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
6,138,121 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 18 | 18 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
6,780,987 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 20 | 20 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
1,974,787 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 4 Day(s) | 6 | 22 | 22 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
6,878,924 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 25 | 25 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
7,919,691 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 6 | 30 | 30 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | - | - | ||
3,754,093 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 6 | 35 | 35 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | 6 | 11 | ||
4,180,204 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 6 | 40 | 40 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | 11 | 16 | ||
4,576,936 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 6 | 45 | 45 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | 16 | 21 | ||
4,635,701 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 6 | 50 | 50 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | 21 | 26 | ||
32,861,925 VND | 1 Pack(s) | 1,200 Pieces Per Package 1,200 Pieces Per Package | 5 Day(s) | 6 | 55 | 55 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | 26 | 31 | ||
32,617,085 VND | 1 Pack(s) | 1,000 Pieces Per Package 1,000 Pieces Per Package | 5 Day(s) | 6 | 60 | 60 | 24 | 10 | 6.8 | 6 | 5.72 | 0.68 | 6 | 0.25 | 5 | 5.140 | 3 | 0.6 | 9.38 | 2.3 | 31 | 36 | ||
1,496,103 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8 | 10 | 10 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
1,838,953 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | Available | 5 Day(s) | 8 | 12 | 12 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | |
2,316,508 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8 | 14 | 14 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
2,556,505 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 4 Day(s) | 8 | 15 | 15 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
2,850,387 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8 | 16 | 16 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
3,127,124 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8 | 18 | 18 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
7,586,676 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8 | 20 | 20 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
1,466,685 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8 | 22 | 22 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
3,523,852 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8 | 25 | 25 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
3,910,792 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8 | 30 | 30 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
4,366,287 VND | 1 Pack(s) | 200 Pieces Per Package 200 Pieces Per Package | 5 Day(s) | 8 | 35 | 35 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
2,559,025 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | Available | 5 Day(s) | 8 | 40 | 40 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | 5.75 | 12 | |
2,612,862 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 8 | 45 | 45 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | 10.75 | 17 | ||
2,825,919 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 8 | 50 | 50 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | 15.75 | 22 | ||
3,043,904 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 8 | 55 | 55 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | 20.75 | 27 | ||
3,266,753 VND | 1 Pack(s) | 100 Pieces Per Package 100 Pieces Per Package | 5 Day(s) | 8 | 60 | 60 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | 25.75 | 35 | ||
22,566,477 VND | 1 Pack(s) | 700 Pieces Per Package 700 Pieces Per Package | 5 Day(s) | 8 | 65 | 65 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | 30.75 | 37 | ||
19,564,096 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 5 Day(s) | 8 | 70 | 70 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | 35.75 | 42 | ||
21,018,723 VND | 1 Pack(s) | 600 Pieces Per Package 600 Pieces Per Package | 5 Day(s) | 8 | 75 | 75 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
18,682,489 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 8 | 80 | 80 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | 45.75 | 52 | ||
19,747,772 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | 5 Day(s) | 8 | 85 | 85 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | ||
20,788,598 VND | 1 Pack(s) | 500 Pieces Per Package 500 Pieces Per Package | Available | 5 Day(s) | 8 | 90 | 90 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - | |
17,937,995 VND | 1 Pack(s) | 400 Pieces Per Package 400 Pieces Per Package | 5 Day(s) | 8 | 95 | 95 | 28 | 13 | 9.2 | 8 | 6.86 | 1.02 | 8 | 0.4 | 6 | 6.140 | 4 | 0.8 | 12.33 | 3.3 | - | - |
Loading...Tải…
Material | Steel | Thread Type | Metric, Coarse | Head Type | Standard |
---|---|---|---|---|---|
All Screw Types | Hexagonal Hole Attachment |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy