(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Diameter D (mm) | Full Length L (mm) | H (mm) | T (mm) |
---|---|---|---|---|---|---|---|---|
120,198 VND | 10 Piece(s) | 4 Day(s) | 1.0 | 100 | 3 | 4 | ||
117,678 VND | 10 Piece(s) | 4 Day(s) | 1.5 | 100 | 3 | 4 | ||
117,678 VND | 10 Piece(s) | 4 Day(s) | 1.9 | 100 | 4 | 4 | ||
120,198 VND | 10 Piece(s) | 4 Day(s) | 2.0 | 100 | 4 | 4 | ||
136,636 VND | 10 Piece(s) | 4 Day(s) | 2.0 | 150 | 4 | 4 | ||
120,198 VND | 10 Piece(s) | 4 Day(s) | 2.1 | 100 | 4 | 4 | ||
120,198 VND | 10 Piece(s) | 4 Day(s) | 2.3 | 100 | 5 | 4 | ||
125,696 VND | 10 Piece(s) | 4 Day(s) | 2.5 | 100 | 5 | 4 | ||
125,696 VND | 10 Piece(s) | 4 Day(s) | 2.6 | 100 | 5 | 4 | ||
125,696 VND | 10 Piece(s) | 5 Day(s) | 2.8 | 100 | 7 | 4 | ||
125,696 VND | 10 Piece(s) | 6 Day(s) | 2.9 | 100 | 7 | 4 | ||
120,198 VND | 10 Piece(s) | 4 Day(s) | 3.0 | 100 | 7 | 4 | ||
136,636 VND | 10 Piece(s) | 4 Day(s) | 3.0 | 150 | 7 | 4 | ||
161,089 VND | 10 Piece(s) | 7 Day(s) | 3.0 | 200 | 7 | 4 | ||
120,198 VND | 10 Piece(s) | 4 Day(s) | 3.2 | 100 | 7 | 4 | ||
120,198 VND | 10 Piece(s) | 4 Day(s) | 3.4 | 100 | 7 | 4 | ||
131,135 VND | 10 Piece(s) | 4 Day(s) | 3.5 | 100 | 7 | 4 | ||
131,135 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 100 | 7 | 4 | ||
142,077 VND | 10 Piece(s) | 4 Day(s) | 4.0 | 150 | 7 | 4 | ||
139,212 VND | 10 Piece(s) | 4 Day(s) | 4.5 | 100 | 8 | 6 | ||
139,212 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 100 | 9 | 6 | ||
153,013 VND | 10 Piece(s) | 4 Day(s) | 5.0 | 150 | 9 | 6 | ||
182,568 VND | 10 Piece(s) | 6 Day(s) | 5.0 | 200 | 9 | 6 | ||
147,572 VND | 10 Piece(s) | 4 Day(s) | 5.5 | 100 | 9 | 6 | ||
147,572 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 100 | 10 | 6 | ||
174,491 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 150 | 10 | 6 | ||
196,370 VND | 10 Piece(s) | 4 Day(s) | 6.0 | 200 | 10 | 6 | ||
310,170 VND | 10 Piece(s) | 6 Day(s) | 6.0 | 300 | 10 | 6 | ||
161,089 VND | 10 Piece(s) | 4 Day(s) | 6.5 | 100 | 10 | 6 | ||
161,089 VND | 10 Piece(s) | 4 Day(s) | 7.0 | 100 | 11 | 6 | ||
182,568 VND | 10 Piece(s) | 4 Day(s) | 7.0 | 150 | 11 | 6 | ||
190,930 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 100 | 13 | 8 | ||
220,825 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 150 | 13 | 8 | ||
255,875 VND | 10 Piece(s) | 4 Day(s) | 8.0 | 200 | 13 | 8 | ||
255,875 VND | 10 Piece(s) | 4 Day(s) | 9.0 | 100 | 14 | 8 | ||
255,875 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 100 | 15 | 8 | ||
304,674 VND | 10 Piece(s) | 4 Day(s) | 10.0 | 150 | 15 | 8 | ||
364,465 VND | 10 Piece(s) | 6 Day(s) | 10.0 | 200 | 15 | 8 | ||
321,112 VND | 10 Piece(s) | 4 Day(s) | 12.0 | 100 | 17 | 8 | ||
402,381 VND | 10 Piece(s) | 4 Day(s) | 12.0 | 150 | 17 | 8 |
Loading...Tải…
Steel Type | SKH51 | Internal hardness | HRC 60~61 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy