(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 24/11/2024 to 6:00 (ICT) 25/11/2024. We apologize for the inconvenience.
  • [Thông báo] Cập nhật địa chỉ kho tập kết hàng hóa tại khu vực miền Nam của MISUMI Việt Nam. Xem chi tiết.
    [Announcement] Update on warehouse address in the Southern region of MISUIMI Vietnam. See more. 
  • [Cảnh Báo] Thủ Đoạn Lừa Đảo Từ Nhân Viên Giao Hàng – Yêu Cầu Trả Phí Ship. Xem chi tiết.
    [Warning] Fraud Calling from Shipper - Asking to Pay Shipping Fee. See more.

Coil Insert (Part Number)

Coil Insert
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,960VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
1-4-20-1.0D
2-0.4-1D
2-0.4-1.5D
2.5-0.45-1D
6-1.0-3D
10-1.5-3D
10-1.25-1D
10-1.25-1.5D
10-1.25-2D
10-32-1D
10-32-1.5D
12-1.5-1D
12-1.5-1.5D
12-1.25-1.5D
12-1.75-1D
12-1.75-1.5D
12-1.75-2D
12-1.75-2.5D
20-2.5-2D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngThread Diameter(Inserted)M
(mm)
Screw Type Length (After Insertion) L (D = Screw Shaft Dia. M) Application Application Standard

32,168 VND

100 Piece(s) 6 Day(s) -Unify (Fine) Thread1DGeneral Resin / WoodFor uni-fi1/4-28 pitch

32,740 VND

100 Piece(s) 5 Day(s) 2-1DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins2×0.4×1D

77,831 VND

100 Piece(s) 5 Day(s) 2-1.5DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins2×0.4×1.5D

31,881 VND

100 Piece(s) 4 Day(s) 2.5Coarse1DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pinsM2.5×0.45×10D

33,314 VND

100 Piece(s) 4 Day(s) 6Coarse3DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins6×1.0×3D

40,528 VND

100 Piece(s) 4 Day(s) 10Coarse3DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins10×1.5×3D

33,314 VND

100 Piece(s) 4 Day(s) 10Fine Thread1DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins10×1.25×1D

34,172 VND

100 Piece(s) 4 Day(s) 10Fine Thread1.5DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins10×1.25×1.5D

36,462 VND

100 Piece(s) 4 Day(s) 10Fine Thread2DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins10×1.25×2D

32,168 VND

100 Piece(s) 5 Day(s) -Unify (Fine) Thread1DLight Metal / Cast Iron / General Resin / WoodFor uni-fi#10-32 pitch

32,512 VND

100 Piece(s) 4 Day(s) -Unify (Fine) Thread1.5DLight Metal / Cast Iron / General Resin / WoodFor uni-fi#10-32 pitch

34,515 VND

100 Piece(s) 4 Day(s) 12Fine Thread1DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins12×1.5×1D

37,666 VND

100 Piece(s) 4 Day(s) 12Fine Thread1.5DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins12×1.5×1.5D

37,666 VND

100 Piece(s) 4 Day(s) 12Fine Thread1.5DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pinsM12×1.25×1.5D

34,515 VND

100 Piece(s) 4 Day(s) 12Coarse1DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins12×1.75×1D

10,960 VND

100 Piece(s) 4 Day(s) 12Coarse1.5DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins12×1.75×1.5D

41,676 VND

100 Piece(s) 4 Day(s) 12Coarse2DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins12×1.75×2D

46,259 VND

100 Piece(s) 5 Day(s) 12Coarse2.5DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins12×1.75×2.5D

58,143 VND

25 Piece(s) 4 Day(s) 20Coarse2DLight Metal / Cast Iron / General Resin / WoodHeat treated nuts, bolts, steel pins20×2.5×2D

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Screw Insert Notch Presence Shape Standard
Operating Environment Manufacturing Equipment