(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Usage]
・Urethane bar used as a tool as a kind of elastic material
•Related keywords: Young Urethane, Urethane / Rubber / Sponge / Felt
Part Number |
---|
020MM |
025MM |
030MM |
035MM |
040MM |
045MM |
050MM |
055MM |
060MM |
065MM |
070MM |
075MM |
080MM |
090MM |
100MM |
110MM |
120MM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Thickness (ø) |
---|---|---|---|---|---|
360,203 VND | 1 Piece(s) | 4 Day(s) | 20 | ||
379,829 VND | 1 Piece(s) | 4 Day(s) | 25 | ||
403,997 VND | 1 Piece(s) | 4 Day(s) | 30 | ||
432,366 VND | 1 Piece(s) | 5 Day(s) | 35 | ||
465,241 VND | 1 Piece(s) | 4 Day(s) | 40 | ||
503,002 VND | 1 Piece(s) | 4 Day(s) | 45 | ||
543,250 VND | 1 Piece(s) | 4 Day(s) | 50 | ||
646,250 VND | 1 Piece(s) | Available | 4 Day(s) | 55 | |
640,576 VND | 1 Piece(s) | 4 Day(s) | 60 | ||
789,130 VND | 1 Piece(s) | 4 Day(s) | 65 | ||
754,664 VND | 1 Piece(s) | 4 Day(s) | 70 | ||
818,398 VND | 1 Piece(s) | 4 Day(s) | 75 | ||
885,520 VND | 1 Piece(s) | 4 Day(s) | 80 | ||
1,034,852 VND | 1 Piece(s) | 4 Day(s) | 90 | ||
1,200,948 VND | 1 Piece(s) | 4 Day(s) | 100 | ||
1,385,489 VND | 1 Piece(s) | 4 Day(s) | 110 | ||
1,586,827 VND | 1 Piece(s) | 4 Day(s) | 120 |
Loading...Tải…
Material | Urethane | Shape / Application | Sheet, block, tape | Full Length(mm) | 300 |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy