(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Flexible Coupling

Flexible Coupling
  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      758,944VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]·Coupling made by ORIENTAL MOTOR. [Material] Main body: aluminum alloy.

 
Part Number
MCL200808SALE
MCL300810SALE
MCL401015SALE
MCL551518SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

758,944 VND

720,997 VND

1 Piece(s) 14 Day(s)

908,844 VND

863,402 VND

1 Piece(s) 13 Day(s) or more

1,384,709 VND

1,315,474 VND

1 Piece(s) 14 Day(s)

1,840,705 VND

1,748,670 VND

1 Piece(s) 13 Day(s) or more

Loading...Tải…

  1. 1