(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Sensor Set (NPN)

  • Sale
  • Until 31/01/2025
You can add up to 6 items per a category to the compare list.

Filter By :
Part Number :
    • From :
      3,623,936VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Product specifications, product photos, and product catalogs, etc., are currently being finalized.

 
Part Number
PAES-S SALE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

3,623,936 VND

3,442,739 VND

1 Piece(s) 14 Day(s)

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PAES-S in the Sensor Set (NPN) series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PAES-S trong chuỗi Sensor Set (NPN).