(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
General purpose container with ball valve [STV] (Part Number)

General purpose container with ball valve [STV]
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,522,356VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.

[Features]
· Ideal for subdividing.
· The valve is made of stainless steel and the valve seal of PTFE, giving it excellent chemical resistance.
· The container for the CTHV is airtight and so contents do not spill if moved.
· The nozzle tip is threaded, enabling it to be connected to other items.

Part Number
STV-18
STV-21
STV-24
STV-27
STV-30
STV-33
STV-36
STV-43
STV-47H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngCapacity
(L)
I.D. D
(mm)
Height H (H1)
(mm)

6,522,356 VND

1 Piece(s) 9 Day(s) or more 4180180

6,525,756 VND

1 Piece(s) 9 Day(s) or more 7210210

7,248,586 VND

1 Piece(s) 9 Day(s) or more 10240240

8,765,916 VND

1 Piece(s) 4 Day(s) or more 15270270

9,403,141 VND

1 Piece(s) 4 Day(s) or more 20300300

10,362,271 VND

1 Piece(s) 9 Day(s) or more 25330330

11,499,223 VND

1 Piece(s) 9 Day(s) or more 36360360

12,724,651 VND

1 Piece(s) 9 Day(s) or more 65430450

16,077,031 VND

1 Piece(s) 9 Day(s) or more 100470600

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Open-Top Tanks Agitators None