(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
A large number of Nitto Kinzoku products are available. Safe and reliable manufacturing.
[Features]
· Has superior corrosion, pitting, and intergranular corrosion resistance when compared to SUS304 and SUS316.
· Mainly used by manufacturers of pharmaceuticals and cosmetics etc.
· The seal is made using silicone rubber as standard and complies with the Food Sanitation Act of Japan.
· The corners on the bottom have been rounded, making it difficult for dirt to accumulate.
Part Number |
---|
ST-24-316L |
ST-30-316L |
ST-36-316L |
ST-43-316L |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS | Capacity (L) | I.D. D (mm) | Inner Height (mm) |
---|---|---|---|---|---|---|---|---|
3,968,526 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 10 | 240 | 240 | ||
4,628,361 VND | 1 Piece(s) | 12 Day(s) | 10 | 20 | 300 | 300 | ||
6,462,510 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 36 | 360 | 360 | ||
8,667,306 VND | 1 Piece(s) | 9 Day(s) or more | 10 | 65 | 430 | 450 |
Loading...Tải…
Type | Open-Top Tanks | Agitators | None |