(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Unique V-belt with narrow shape and high transmission capabilities.
[Features]
· Saves energy, enables compact design.
· Up to 40 m/sec high-speed operation possible.
· Excellent heat resistance and static electricity prevention.
· Belt with good dimensional stability, "set-free" effective for all multi-runners.
· The wedge pulley is a standardized bushing type for easy installation.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Effective Circumference Length (mm) | Belt length (Inch) |
---|---|---|---|---|---|---|
637,763 VND | 1 Piece(s) | 6 Day(s) or more | 2540 | 100 | ||
705,026 VND | 1 Piece(s) | 8 Day(s) or more | 2,692 | 106 | ||
705,026 VND | 1 Piece(s) | 8 Day(s) or more | 2,845 | 112 | ||
771,563 VND | 1 Piece(s) | 8 Day(s) or more | 2,997 | 118 | ||
788,295 VND | 1 Piece(s) | 9 Day(s) or more | 3,175 | 125 | ||
854,830 VND | 1 Piece(s) | 8 Day(s) or more | 3,353 | 132 | ||
917,450 VND | 1 Piece(s) | 7 Day(s) or more | 3556 | 140 | ||
277,131 VND | 1 Piece(s) | 7 Day(s) or more | 635 | 25 | ||
256,325 VND | 1 Piece(s) | 6 Day(s) or more | 673 | 26.5 | ||
309,870 VND | 1 Piece(s) | 6 Day(s) or more | 711 | 28 | ||
281,899 VND | 1 Piece(s) | 4 Day(s) or more | 762 | 30 | ||
281,899 VND 140,950 VND | 1 Piece(s) | Same day | 800 | 31.5 | ||
281,899 VND | 1 Piece(s) | 6 Day(s) or more | 851 | 33.5 | ||
303,341 VND | 1 Piece(s) | 6 Day(s) or more | 902 | 35.5 | ||
318,292 VND | 1 Piece(s) | 6 Day(s) or more | 952 | 37.5 | ||
361,665 VND 198,916 VND | 1 Piece(s) | Same day | 1016 | 40 | ||
329,308 VND 194,292 VND | 1 Piece(s) | Same day | 1080 | 42.5 | ||
374,413 VND | 1 Piece(s) | 6 Day(s) or more | 1143 | 45 | ||
339,931 VND | 1 Piece(s) | 6 Day(s) or more | 1207 | 47.5 | ||
387,560 VND 217,034 VND | 1 Piece(s) | Same day | 1270 | 50 | ||
354,882 VND | 1 Piece(s) | Same day | 1346 | 53 | ||
354,882 VND | 1 Piece(s) | 6 Day(s) or more | 1422 | 56 | ||
378,488 VND | 1 Piece(s) | 6 Day(s) or more | 1524 | 60 | ||
456,086 VND | 1 Piece(s) | Same day | 1600 | 63 | ||
416,848 VND | 1 Piece(s) | Same day | 1702 | 67 | ||
472,820 VND | 1 Piece(s) | 6 Day(s) or more | 1803 | 71 | ||
500,311 VND | 1 Piece(s) | 6 Day(s) or more | 1905 | 75 | ||
453,438 VND 244,857 VND | 1 Piece(s) | Same day | 2032 | 80 | ||
515,405 VND | 1 Piece(s) | 4 Day(s) or more | 2159 | 85 | ||
515,405 VND 283,473 VND | 1 Piece(s) | Same day | 2286 | 90 | ||
622,623 VND | 1 Piece(s) | 7 Day(s) or more | 2413 | 95 |
Loading...Tải…
Belt Series | 3V | Number of Tracks | 1 Rows | Properties | Heat Resistant / Static electricity prevention |
---|---|---|---|---|---|
Additional Function | No | Thickness(mm) | 8 |