(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Pilot Check Modular Valve

Pilot Check Modular Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,496,306VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A modularized pilot check valve that is used to maintain the position of actuators and to prevent them from moving themselves.
· Features a maximum operating pressure of 25, 35MPa (255, 357kgf/cm2).

 
Part Number
OCP-G01-A1-F-21
OCP-G01-B1-21
OCP-G01-W1-21
OCP-G03-W2-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMax. Flow
(ℓ/min)
Nominal Diameter (Size) Control Port Cracking pressure
(MPa)
Shock Prevention Mechanism Design number

4,197,993 VND

1 Piece(s) 8 Day(s) or more 501/8A Port0.2Available21

3,496,306 VND

1 Piece(s) 8 Day(s) or more 501/8B port0.2No21

4,353,925 VND

1 Piece(s) 8 Day(s) or more 501/8A, B Both Ports0.2No21

8,096,258 VND

1 Piece(s) 8 Day(s) or more 1003/8A, B Both Ports0.5No50

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Lamination layer shape D Max. Operating Pressure(MPa) 25 Specifications Standard
Small Valve Poppet Available