(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Eyepiece (Part Number)

Eyepiece

Click this image to zoom it.Nhấp vào hình ảnh này để phóng to.

Move the mouse over or click the image to zoom

  • Eyepiece
  • Eyepiece
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,264,746VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An eyepiece for the "Tool Scope" microscope.
· The sleeve for the lens barrel is ø23.2h8 (JIS B7143).
· When ordering, please specify one reticle from among the 7 available types (standard, crossline, crossed micrometer, crossed micrometer 2, crossed micrometer 3, crossed micrometer 4, circle).
· We also manufacture special reticles (requires separate estimate).
· Tool Scope is a registered trademark of Chuo Precision Industrial Co., Ltd. in Japan.

Part Number
OC-10-1
OC-10-2
OC-10-4
OC-10-5
OC-10-6
OC-20-1
OC-20-2
OC-20-4
OC-20-5
OC-20-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSObject Lens magnification Scale Plate Type Diameter of Field of View Size

5,264,746 VND

1 Piece(s) 7 Day(s) or more 1010 TimesStandard18φ28×40

5,264,746 VND

1 Piece(s) 7 Day(s) or more 1010 TimesCross18φ28×40

5,264,746 VND

1 Piece(s) 7 Day(s) or more 1010 TimesCross-micro18φ28×40

5,264,746 VND

1 Piece(s) 7 Day(s) or more 1010 TimesCross-micro 218φ28×40

5,264,746 VND

1 Piece(s) 7 Day(s) or more 1010 TimesCircle18φ28×40

5,980,275 VND

1 Piece(s) 7 Day(s) or more 1020 TimesStandard12φ28×29.5

5,980,275 VND

1 Piece(s) 7 Day(s) or more 1020 TimesCross12φ28×29.5

5,980,275 VND

1 Piece(s) 7 Day(s) or more 1020 TimesCross-micro12φ28×29.5

5,980,275 VND

1 Piece(s) 7 Day(s) or more 1020 TimesCross-micro 212φ28×29.5

5,980,275 VND

1 Piece(s) 7 Day(s) or more 1020 TimesCircle12φ28×29.5

Loading...Tải…

  1. 1
 

Basic InformationThông tin cơ bản

Type Eyepiece / Objective Lens